EDM1-IMX6 Highlights
Specifications
| Core System | ||||||||||||||||
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
|
||||||||||||||||
| AI / Vision Capabilities | ||||||||||||||||
|
||||||||||||||||
| Connectivity | ||||||||||||||||
|
||||||||||||||||
| Signaling | ||||||||||||||||
|
||||||||||||||||
| Video | ||||||||||||||||
|
||||||||||||||||
| Audio | ||||||||||||||||
|
||||||||||||||||
| Power Specifications | ||||||||||||||||
|
||||||||||||||||
| Software Support | ||||||||||||||||
|
||||||||||||||||
| Environmental and Mechanical | ||||||||||||||||
|
||||||||||||||||
| Certification and Compliance | ||||||||||||||||
|
||||||||||||||||
| Commercial Information | ||||||||||||||||
|
||||||||||||||||
Block Diagram
Dimensions
Part Numbers
Order Information Example:
EDM1-IMX6x-xx-Rxx-xxx-xxxx-xx
| Code | Description | |
|---|---|---|
| Processor | IMX6S | NXP i.MX6 Solo |
| IMX6U | NXP i.MX6 Duallite | |
| IMX6Q | NXP i.MX6 Quad | |
| Processor Speed | 08 | 800MHz |
| 10 | 1.0Ghz | |
| Memory | R05 | 512MB DDR3 |
| R10 | 1GB DDR3 | |
| R20 | 2GB DDR3 | |
| Storage | MSD | MicroSD Cardslot |
| E16 | 16GB eMMC | |
| Bluetooth / WiFi | - | - |
| 9377 | 1x Qualcomm Atheros QCA9377 802.11 a/b/g/n/ac + Bluetooth | |
| Temperature Range | - | Commercial Temperature range (0~60° C)(Default) |
| TI | Industrial Temperature range (-40~85° C) |
Standard Parts

EDM1-IMX6Q10-R20-E16
EDM COMPACT TYPE 1 NXP I.MX6 QUAD 1GHZ + PMIC + 2GB RAM + 16GB EMMC + GIGABIT LAN

EDM1-IMX6Q10-R20-E16-9377
EDM COMPACT TYPE 1 NXP I.MX6 QUAD 1GHZ + PMIC + 2GB RAM + 16GB EMMC + GIGABIT LAN + QCA9377 802.11AC + BLUETOOTH

EDM1-IMX6Q10-R20-E16-TI
EDM COMPACT TYPE 1 NXP I.MX6 QUAD 1GHZ + PMIC + 2GB RAM + 16GB EMMC + GIGABIT LAN INDUSTRIAL TEMP -40~85C

EDM1-IMX6Q10-R20-E16-9377-TI
EDM COMPACT TYPE 1 NXP I.MX6 QUAD 1GHZ + PMIC + 2GB RAM + 16GB EMMC + GIGABIT LAN + QCA9377 802.11AC + BLUETOOTH INDUSTRIAL TEMP -40~85C

EDM1-IMX6Q10-R20-MSD
EDM COMPACT TYPE 1 NXP I.MX6 QUAD 1GHZ + PMIC + 2GB RAM + SD CARDSLOT + GIGABIT LAN

EDM1-IMX6Q10-R20-MSD-9377
EDM COMPACT TYPE 1 NXP I.MX6 QUAD 1GHZ + PMIC + 2GB RAM + SD CARDSLOT + GIGABIT LAN + QCA9377 802.11AC + BLUETOOTH

EDM1-IMX6U10-R10-E16
EDM COMPACT TYPE 1 NXP I.MX6 DUALLITE 1GHZ + PMIC + 1GB RAM + 16GB EMMC + GIGABIT LAN

EDM1-IMX6U10-R10-E16-9377
EDM COMPACT TYPE 1 NXP I.MX6 DUALLITE 1GHZ + PMIC + 1GB RAM + 16GB EMMC + GIGABIT LAN + QCA9377 802.11AC + BLUETOOTH

EDM1-IMX6U08-R10-E16-TI
EDM COMPACT TYPE 1 NXP I.MX6 DUALLITE 800MHZ + PMIC + 1GB RAM + 16GB EMMC + GIGABIT LAN INDUSTRIAL TEMP -40~85C

EDM1-IMX6U08-R10-E16-9377-TI
EDM COMPACT TYPE 1 NXP I.MX6 DUALLITE 800MHZ + PMIC + 1GB RAM + 16GB EMMC + GIGABIT LAN + QCA9377 802.11AC + BLUETOOTH INDUSTRIAL TEMP -40~85C

EDM1-IMX6U10-R10-MSD
EDM COMPACT TYPE 1 NXP I.MX6 DUALLITE 1GHZ + PMIC + 1GB RAM + SD CARDSLOT + GIGABIT LAN

EDM1-IMX6U10-R10-MSD-9377
EDM COMPACT TYPE 1 NXP I.MX6 DUALLITE 1GHZ + PMIC + 1GB RAM + SD CARDSLOT + GIGABIT LAN + QCA9377 802.11AC + BLUETOOTH

EDM1-IMX6S10-R05-E16
EDM COMPACT TYPE 1 NXP I.MX6 SOLO 1GHZ + PMIC + 512MB RAM + 16GB EMMC + GIGABIT LAN

EDM1-IMX6S10-R05-E16-9377
EDM COMPACT TYPE 1 NXP I.MX6 SOLO 1GHZ + PMIC + 512MB RAM + 16GB EMMC + GIGABIT LAN + QCA9377 802.11AC + BLUETOOTH

EDM1-IMX6S08-R05-E16-TI
EDM COMPACT TYPE 1 NXP I.MX6 SOLO 800MHZ + PMIC + 512MB RAM + 16GB EMMC + GIGABIT LAN INDUSTRIAL TEMP -40~85C

EDM1-IMX6S08-R05-E16-9377-TI
EDM COMPACT TYPE 1 NXP I.MX6 SOLO 800MHZ + PMIC + 512MB RAM + 16GB EMMC + GIGABIT LAN + QCA9377 802.11AC + BLUETOOTH INDUSTRIAL TEMP -40~85C

EDM1-IMX6S10-R05-MSD
EDM COMPACT TYPE 1 NXP I.MX6 SOLO 1GHZ + PMIC + 512MB RAM + SD CARDSLOT + GIGABIT LAN

EDM1-IMX6S10-R05-MSD-9377
EDM COMPACT TYPE 1 NXP I.MX6 SOLO 1GHZ + PMIC + 512MB RAM + SD CARDSLOT + GIGABIT LAN + QCA9377 802.11AC + BLUETOOTH
EDM1-FAIRY Evaluation Kit
Nicely enclosed. A complete development evaluation kit.
Wandboard-IMX6
Documentation
OS Support
Mechanical
Carrier Board
Certifications
Get a Quote
Fill out the details below and one of our representatives will contact you shortly.
