PCN-20190502-PICO-IMX7
This letter serves as a formal product change notification (PCN) for TechNexion Parts PICO-IMX7 Family.
This PCN involves changes to wireless functionality and storage options. There is also a part number change to differentiate new products from discontinued products.
Reason for the Change
In the past several years the ubiquitous popularity of the Internet of Things (IoT) has caused a major shift within our customer base towards configurations that feature more advanced and scalable Wi-Fi and Bluetooth functionalities.
The new PICO-IMX7 Family answers this need by providing a new wireless solution that offers:
- Concurrent Wi-Fi (AP and client mode). This is mostly used for initial configuration and device
- Bluetooth 5
- System on Modules with Wi-Fi capabilities that offer -40~85C operating temperature
- Regulatory Certification:
- North America : TechNexion Wi-Fi module carry FCC ID : 2AKZA-QCA9377
- Canada : TechNexion Wi-Fi module carry IC ID : 22364-QCA9377
- Japan : TechNexion Wi-Fi module carry TELEC ID : 201-180629
- EU : *(note)
- Australia / New Zealand : *(note)
Note : For EU and Australia/New Zealand general module certification has been carried out for ETSI, CE, RED compliance and reports can be requested by email to submit to the customer’s local test lab. Complete system certification is still required and TechNexion has a staff of qualified EMC/EMI/RF test engineers available to assist customers with additional certification requests.
Old / New Part Number Cross Reference Table
| New Part Number | Discontinued Part Number | Differences |
PICOIMX7D10R05E16 PICOIMX7D10R05E16TE | PICOIMX7DR05E04 PICOIMX7DR05E04TE | 16GB eMMC instead of 4GB |
PICOIMX7D10R05E169377 PICOIMX7D10R05E169377TE | PICOIMX7DR05E04BB PICOIMX7DR05E04BW PICOIMX7DR05E04BBTE PICOIMX7DR05E04BWTE | Same as above + New Certified QCA9377 Wi-Fi + Bluetooth Module |
| New Part Number | Discontinued Part Number | Differences |
PICOIMX7D10R10E16 PICOIMX7D10R10E16TE | PICOIMX7DR10E04 PICOIMX7DR10E04TE | 16GB eMMC instead of 4GB |
PICOIMX7D10R10E169377
PICOIMX7D10R10E169377TE | PICOIMX7DR10E04BB PICOIMX7DR10E04BW PICOIMX7DR10E04BBTE PICOIMX7DR10E04BWTE | Same as above + New Certified QCA9377 Wi-Fi + Bluetooth Module |
Hardware Changes to migrate to the new revision product
Baseboard: No modification required.
Heatsink: When using a System-on-Module. Please contact your TechNexion Sales Representative to confirm the correct heatsink part number are compatible with your product.
Antenna: Please contact your TechNexion Sales Representative to discuss options available for your use-case.
Software Changes to migrate to the new Revision Product
The new generation part numbers contain a new Wi-Fi / Bluetooth component which requires a new software driver and firmware to work.
The part numbers with new Wi-Fi / Bluetooth 5 functionality are supported starting from the following software releases:
Ubuntu LTS 18.04 and beyond Linux kernel 4.9 and beyond Android 8.0 Oreo and beyond
NOTE: If you don’t use Wi-Fi / Bluetooth you can continue to use your old software.
Have questions?
Please contact with your TechNexion Representative for assistance with smooth transition to next generation products. Samples of the new part numbers are available in mass production.
2 May 2019
