Get Started with PICO-PI-IMX8M-MINI Development Kit (Kit Assembly)

Difficulty Levels: Beginner
Date added: March 12, 2019
Affected Products: PICO-IMX8M-MINI , PICO-PI-IMX8M-MINI

This guide provides instructions for how to properly install VOICEHAT, Wi-Fi antenna, camera module and display to the evaluation board and how to set up the cardboard stand.

Connect the parts

Connect the parts in the following order. Note that some versions of the PICO-PI-IMX8M-MINI evaluation kit do not include the VOICEHAT, camera, multi-touch display, and/or cardboard stand.

Tips: Do not power your board during the installation process.

Wi-Fi antenna

Please follow the steps below to properly install the Wi-Fi antenna.

Step 1: Prepare Wi-Fi antenna, extender cable and development board.
Step 2: Locate the round antenna pin on the development board. Press the small round connector at the end of the extender cable onto this pin. You will need to press down until you hear a click sound. Make sure the MHF4 connector is aligned with the pin.
Step 3: Screw the extender cable into the base of the Wi-Fi antenna.

WiFi Antenna MHF4 installation steps

Camera module

Please follow the steps below to properly install the camera module.

Step 1: Prepare camera module, FPC cable and evaluation board. Turn the camera module over to reveal a white connector near the edge of the module.
Step 2: Swivel the black retaining clip upward.
Step 3: Insert either end of the camera module cable into the white connector. Make sure that the blue side of the ribbon is facing up and is aligned straight with the connector. The silver pins on the FPC cable should be facing down.
Step 4: Swivel the retaining clip back down to hold the FPC cable in place.
Steps 5 and 6: Repeat these same steps with the other end of the cable and the connector on the board.

Camera Module CAM-OV5645 installation steps

Tips: After installation remove the protective blue film from the camera lens.

Display

Please follow the steps below to properly install the display.

Step 1: Locate the TOUCH and MIPI Display FPC connectors on the development board. Swivel the black retaining clips upward.
Step 2: Insert end of the TOUCH and MIPI Display FPC cables into the connectors on the board. The silver pins on the FPC cable should be facing down. Then swivel the retaining clips back down to hold the FPC cables in place.
Step 3: Remove the protective transparent film from the display.

MIPI Display TDP-0500-M7201280-PCAP installation steps

Cardboard stand

Time to set up the cardboard stand. It only takes a few minutes.

Step 1: Separate the shapes from the cardboard.
Step 2: Bend and fold the pieces along their scored lines.
Step 3: Remove the protective layer from the bottom of the A-lettered pieces.
Step 4: Gently press them into the matching space on the stand.
Step 5: Turn the stand upside down and insert the lettered tabs into the matching lettered slots.
Step 6: Turn the stand back and lift the tabs.

Cardboard stand installation steps

Final assembly steps

A few final steps before you can power up your kit.

Step 1: Insert the camera through the opening on the top side. Loop it around the back and to the top. Press the camera into the square opening. Reattach the FPC cable to the camera module.
Step 2: Adjust the antenna to a 90-degree angle. Insert it into the circular portion of the cutout and push it back until the joint is flush with the stand. Now push the antenna down for a snug fit. Reattach the extender cable to the antenna.
Step 3: Hold the display and board in front of the display and development board opening. Lower the display and board in position and gently press the edges into the stand. Connect the USB Type-C cable to power up the evaluation kit.

Evaluation kit final assembly steps

Congratulations, your development kit is now assembled!

Stay up to date with all the latest TechNexion news...

Sign-up for our Newsletter