Waterproof Panel PC

TWP is the waterproof panel PC series from TechNexion’s panel PC portfolio. It is designed to enable operation and maintenance in production environments which are wet – and need to be hygienic – easier, faster and more convenient.

Robust Features for High Temperature and Wet Area Usage

The TWP series has IP69K waterproof certification to enable jet spray cleaning; SUS 304 approved stainless steel to repel dirt and dust; a projected capacitive touchscreen that you can operate with industrial gloves; and VESA 75 and Yoke industry standard mounting.

It also has a passively cooled fanless design with all solid-state components; it is able to withstand extreme temperatures, high vibration, and high humidity.

Flexible, Powerful Processor Options

The TWP series uses either NXP’s i.MX6 or Intel Braswell processor for the ideal balance of performance and power consumption. In addition, you can choose between solo, dual, quad and quad plus to match on your multimedia processing requirements.

Screen

There is a 15.6 inch model with a resolution of 1366 x 768 and a 10.1 inch version with a resolution of 1280 x 800. Both devices have multi-touch projected capacitive touch (PCAP) screen.

Open Source Software and Development Kits

Like all Technexion products, our waterproof panel PC series comes with truly open sourced software including Yocto, Android and Ubuntu versions. It also has out-of-the-box testing and development software kits to allow you to get working on the software for your device as soon as possible.

For a full list of features click on this link for the 10.1 and 15.6 inch versions.

Stay up to date with all the latest TechNexion news...

Sign-up for our Newsletter