The EDM System on Module series is a multi-functional, highly integrated ARM SoM with best-in-class performance, low power consumption, and both wired and wireless connectivity. Additionally, it follows the EDM standard, the first truly X86 and ARM compatible pin-to-pin standard, enabling support for a wide range of CPU architectures including power efficient ARM Cortex A7 all the way up to 64-bit multicore processor modules.
Highly customizable range of options
EDM’s extremely wide choice of processing power, memory, and connectivity options means there is a version to meet your product application requirements – whether that is multimedia, digital signage, industrial usage, and surveillance equipment general automation or low cost.
• Arm Cortex-A7, Cortex-A9 and Cortex-A53 + M4
• NXP i.MX6, i.MX7 and i.MX8M processors including options for solo, dual and quad core.
• 1080/720 Powerful video encoding/decoding capabilities.
• Gigabit LAN and 2.4 GHz 802.11 b/g/n/ac options.
Why choose EDM modules?
EDM modules provide complete building blocks including memory, boot flash, power sequencing, CPU power supplies, Ethernet, wireless communication interfaces and graphic engine cores on the module. In conjunction with carrier boards they speed up the design and implementation of your product. Moreover, the schematics for the evaluation boards are completely open source.
Longevity
TechNexion EDM modules incorporate only components from strategic suppliers who support our product roadmap. They also include value added technical services such as life cycle management, revision control and end-of-life support.
Development Startkits
Kickstart your project development cycle with our plug and play development startkits. These evaluation kits come pre-loaded with working software and all tools to assist you to validate performance without the need to invest a huge amount of time and resources upfront.
Custom Carrier board design
Customers can design their own carrier board using the freely available schematic design files and open source code that comes standard. This enables you to bring a custom designer solution to market with a very short design cycle and reduced engineering risks.
TechNexion offers custom tailored carrier board design and manufacturing services. Our expertise as co-founder of the EDM standard means we can assist you to ensure your design is fully compatible.
Open Source
EDM modules also come standard with source code and binary demo images for the following operating systems:
- Android – Binary demo images, instructions to help you to make your own images, and also complete source code.
- Linux – Binary demo images and full source code; u-boot, kernel and support packages.
- Yocto – Binary demo images and full source code; u-boot, kernel and support packages.
- Ubuntu – Binary demo images.