TechNexion

PICO-IMX8MQ13-R20-E08

PICO SOM NXP I.MX8M QUAD 1.3GHZ + 2GB LPDDR4 + 8GB EMMC

Only 18 left in stock

Quantity Price
1 - 99 $110.50
100+ $107.25
x

PICO System-on-Module based around NXP i.MX8M Quad SoC with 2GB of LPDDR4 memory, 8GB eMMC.

Additional information

Core System
Processor

NXP i.MX8M Quad

Processor Speed

1.3 Ghz

Architecture

ARM Cortex-A53 + M4

AI / ML

OpenCL CPU: 32 GOPS

PMIC

ROHM BD71837

Memory

2GB LPDDR4

Storage

8GB eMMC

Board-to-Board Connector

PICO 70-pin Hirose connectors

System on Module

PICO SOM

Connectivity
Network LAN

RGMII

Signaling
I/O

RGMII
HDMI
MIPI CSI
MIPI DSI
PCIe
USB
USB OTG
I²S
UART
SPI
I²C
PWM
GPIO

Video
GPU Engine

GC7000Lite (4 shaders)
OpenGL® ES 2.0/3.0/3.1, Vulkan®, OpenCL™ 1.2

Video decode

4Kp60 HEVC, VP9, 4Kp30 H.264, legacy

Camera

Dual MIPI CSI (4 lanes)

Audio
Audio Codec

On carrier board

Audio Interface

I²S (2 channel)

Power Specifications
Power Input

5V DC +/-5%

Power Consumption

Depending on Configuration

Operating Systems
Standard Support

Linux
Yocto
Android
Ubuntu

Extended Support

Boot2Qt
Commercial Linux
FreeRTOS
Real Time OS

Certification and Compliance
FCC

FCC ID: 2AKZA-QCA9377

IC

IC: 22364-QCA9377

CE

EN 300 328 v2.2.2
EN 301 893 v2.1.1
EN 55032 / EN 55024

TELEC (Japan)

TELEC: 201-180629

RCM (Australia/New Zealand)

RCM Compliant

Certification

Compliant with RoHS / REACH directives

Bluetooth Logo

QDID 150839 (Bluetooth 4.2)

Environmental and Mechanical
Dimensions

37 x 40 mm

Form Factor

PICO

Relative Humidity

10 to 90 %

MTBF

100,000+ Hours

Shock

15G half-sine 11 ms duration

Operation Temperature

Commercial: 0° to +60° C

Vibration

1 Grms random 5-500Hz hr/axis

Weight

8 grams

Shop Data
Brand

TechNexion

SKU Number

PICOIMX8MQ13R20E08

Country of Origin

Taiwan

HTSN

8473.30.1180

ECCN

5A992.c Mass Market

CCATS

Mass Market (No License Required)

REACH / RoHS

YES

PICO-IMX8M Block Diagram

PICO-IMX8M Dimensions