TechNexion

PICO-IMX7D10-R10-E08-9377

PICO SOM NXP I.MX7 DUAL 1GHZ + 1GB DDR3L + 8GB EMMC + QCA9377 802.11AC + BLUETOOTH

Only 11 left in stock

Quantity Price
1 - 99 $86.70
100+ $84.15
x

PICO System-on-Module based around NXP i.MX7 Dual SoC with 1GB of DDR3L memory, 8GB eMMC and QCA-9377 Wireless and Bluetooth.

Additional information

Core System
Processor

NXP i.MX7 Dual

Processor Speed

1.0 Ghz

Architecture

ARM Cortex-A7 + M4

PMIC

NXP PF3000

Memory

1GB DDR3L

Storage

8GB eMMC

Board-to-Board Connector

PICO 70-pin Hirose connectors

System on Module

PICO SOM

Connectivity
Network LAN

RGMII

Wi-Fi

Qualcomm Atheros QCA9377 Wi-Fi 5 – 802.11 a/b/g/n/ac

Bluetooth

Qualcomm Atheros QCA9377 Bluetooth

Antenna

MHF4 connector

Signaling
I/O

RGMII
RGB TTL
MIPI CSI
MIPI DSI
PCIe
USB
USB OTG
I²S
SDIO
CAN
UART
SPI
I²C
PWM
GPIO

Video
GPU Engine

Image re-sizing / rotation / overlay and CSC Pixel Processing Pipeline

Camera

MIPI CSI (2 lanes)

Audio
Audio Codec

On carrier board

Audio Interface

I²S (2 channel)

Power Specifications
Power Input

5V DC +/-5%

Power Consumption

Depending on Configuration

Operating Systems
Standard Support

Linux
Yocto
Android
Ubuntu

Extended Support

Boot2Qt
Commercial Linux
FreeRTOS
Real Time OS

Certification and Compliance
FCC

FCC ID: 2AKZA-QCA9377

IC

IC: 22364-QCA9377

CE

EN 300 328 v2.2.2
EN 301 893 v2.1.1
EN 55032 / EN 55024

TELEC (Japan)

TELEC: 201-180629

RCM (Australia/New Zealand)

RCM Compliant

Certification

Compliant with RoHS / REACH directives

Bluetooth Logo

QDID 150839 (Bluetooth 4.2)

Environmental and Mechanical
Dimensions

37 x 40 mm

Form Factor

PICO

Relative Humidity

10 to 90 %

MTBF

100,000+ Hours

Shock

15G half-sine 11 ms duration

Operation Temperature

Commercial: 0° to +60° C

Vibration

1 Grms random 5-500Hz hr/axis

Weight

8 grams

Shop Data
Brand

TechNexion

SKU Number

PICOIMX7D10R10E089377

Country of Origin

Taiwan

HTSN

8473.30.1180

ECCN

5A992.c Mass Market

CCATS

Mass Market (No License Required)

REACH / RoHS

YES

PICO-IMX7 Block Diagram

PICO-IMX7 Dimensions