PICO-IMX6S10-R512-SD

SKU: PICOIMX6S10R512SD Category:

PICO System-on-Module based around NXP i.MX6 Solo SoC with 512MB of DDR3 memory, SD card slot.

67 in stock

Quantity Discount (%) Price
1 - 99 $61.20
100+ 2.94 % $59.40
x

Specifications

Additional information

Core System
Processor

NXP i.MX6 Solo

Processor Speed

1.0 Ghz

Architecture

ARM Cortex-A9

PMIC

Discrete Power Solution

Memory

512MB DDR3

Storage

MicroSD

Board-to-Board Connector

PICO 70-pin Hirose connectors

System on Module

PICO SOM

Connectivity
Network LAN

RGMII

Signaling
I/O

RGMII
HDMI
LVDS
RGB TTL
MIPI CSI
MIPI DSI
PCIe
USB
USB OTG
I²S
SDIO
CAN
UART
SPI
I²C
PWM
GPIO

Video
GPU Engine

Vivante GC320 (2D Composition)
Vivante GC880 (Solo/DualLite)

Video decode

1080p30 + D1 (Solo/DualLite)

Video encode

BP/Dual 720p

Camera

MIPI CSI (2 lanes)

Audio
Audio Codec

On carrier board

Audio Interface

I²S (1 channel)

Power Specifications
Power Input

5V DC +/-5%

Power Consumption

Depending on Configuration

Software Support
Standard Support

Linux
Yocto
Android
Ubuntu

Extended Support

Boot2Qt
Commercial Linux

Environmental and Mechanical
Dimensions

37 x 40 mm

Weight

8 grams

Form Factor

PICO

Relative Humidity

10 to 90 %

MTBF

100,000+ Hours

Shock

15G half-sine 11 ms duration

Operation Temperature

Commercial: 0°C to +60°C

Vibration

1 Grms random 5-500Hz hr/axis

Certification and Compliance
Certification

Compliant with CE / FCC / RoHS / REACH directives

Commercial Information
Brand

TechNexion

SKU Number

PICOIMX6S10R512SD

Country of Origin

Taiwan

HTSN

8473.30.1180

ECCN

5A992.c Mass Market

CCATS

740.17(b)(1) Mass Market (No License Required)

REACH / RoHS

Yes

Blockdiagram

PICO-IMX6 A1 Block Diagram

Dimensions

PICO-IMX6 A1 Dimensions

SHARE YOUR CART