TechNexion

EDM1-IMX6PQP-R20-E04-TI

EDM COMPACT TYPE 1 NXP I.MX6 QUADPLUS 1GHZ + PMIC + 2GB RAM + 4GB EMMC + GIGABIT LAN INDUSTRIAL TEMP -40~85C

Only 6 left in stock

Quantity Price
1 - 99 $158.10
100+ $153.45
x

EDM System-on-Module based around NXP i.MX6 QuadPlus SoC with 2GB of DDR3L memory, 4GB eMMC, Industrial Temp -40~85C.

Additional information

Core System
Processor

NXP i.MX6 QuadPlus

Processor Speed

1.0 Ghz

Architecture

ARM Cortex-A9

PMIC

NXP MMPF0100

Memory

2GB DDR3L

Storage

4GB eMMC

Board-to-Board Connector

EDM connector (314-pin MXM3)

System on Module

EDM SOM

Debug Interface

JTAG Interface by Through-hole

Connectivity
Network LAN

1x Atheros AR8035 Gigabit LAN

Signaling
I/O

HDMI
LVDS
RGB TTL
LAN
SATA
USB
USB OTG
I²S
SPDIF
SDIO
CAN
UART
SPI
I²C
GPMC
PWM
GPIO

Video
GPU Engine

Vivante GC2000+ (QuadPlus)
Vivante GC320 (2D Composition)
Vivante GC355 (Dual/Quad/QuadPlus)

Video decode

HD (1080p +720p) (QuadPlus)

Video encode

BP/Dual 720p

Camera

MIPI CSI (4 lanes)

Audio
Audio Codec

On carrier board

Audio Interface

I²S (2 channel)

Power Specifications
Power Input

5V DC +/-5%

Power Consumption

Depending on Configuration

Operating Systems
Standard Support

Linux
Yocto
Android
Ubuntu

Extended Support

Commercial Linux

Certification and Compliance
Certification

Compliant with CE / FCC / RoHS / REACH directives

Environmental and Mechanical
Dimensions

82 x 60 mm

Form Factor

EDM Type 1

Relative Humidity

10 to 90 %

MTBF

100,000+ Hours

Shock

15G half-sine 11 ms duration

Operation Temperature

Industrial: -40° to +85° C

Vibration

1 Grms random 5-500Hz hr/axis

Weight

20 grams

Shop Data
Brand

TechNexion

SKU Number

EDM1IMX6PQPR20E04TI

Country of Origin

Taiwan

HTSN

8473.30.1180

ECCN

5A992.c Mass Market

CCATS

Mass Market (No License Required)

REACH / RoHS

YES