EDM-G-IMX8MLQ16-R60-E32-9377-TI

SKU: EDMGIMX8MLQ16R60E329377TI Category: Tags: , , , , , , , , , , ,

EDM TYPE-G SOM NXP I.MX8M PLUS QUAD 1.6GHZ + 6GB RAM + 32GB EMMC + QCA9377 802.11AC + BLUETOOTH INDUSTRIAL TEMP -40~85C

Available on backorder

Quantity Price
1 - 49 $214.70
50 - 99 $209.05
100+ $203.40
x

Additional information

Core System
Processor

NXP i.MX8M Plus

Processor Speed

1.6 Ghz

Architecture

ARM Cortex-A53 + M7

PMIC

NXP PCA9450

Memory

6GB LPDDR4

Storage

32GB eMMC

Board-to-Board Connector

260-pin DDR4 SO-DIMM

System on Module

EDM SOM

Debug Interface

JTAG Interface by Through-hole

Connectivity
Network LAN

1x Realtek RTL8211F

Wi-Fi

Qualcomm Atheros QCA9377 Wi-Fi 5 – 802.11 a/b/g/n/ac

Bluetooth

Qualcomm Atheros QCA9377 Bluetooth

Antenna

MHF4 connector

Signaling
HDMI

1x (HDMI 2.0a, up to 4K)

LVDS

1x Dual Channel LVDS (up to 1920×1080)

MIPI DSI

1x Quad Lane MIPI DSI (up to 1920×1080)

MIPI CSI2

2x Quad Lane MIPI CSI-2

LAN

Gigabit with TSN (+2nd RGMII)

PCIe

1 (x1 Gen 3)

USB 3.1

1x Host / 1x OTG (Gen 1)

USB 2.0

1x Host / 1x OTG

I²S

6x SAI: I2S or AC97

PDM

4x lane

S/PDIF

1x TX/RX

CAN

2x (CAN FD)

UART

4x

SPI

2x

I²C

6x

SDIO/SD/MMC

1x

PWM

4x

GPIO

86x

JTAG

thruhole on Module

Video
GPU Engine

Vivante GC520L (2D)
Vivante GC7000UL

Video decode

1080p60 (h.265, h.264, VP9, VP8)

Video encode

1080p60 (h.265, h.264)

Camera

Dual MIPI CSI (4 lanes)

Audio
Audio Codec

On carrier board

Audio Interface

I²S (2 channel)

Power Specifications
Power Input

5V DC +/-5%

Power Consumption

Depending on Configuration

Operating Systems
Standard Support

Linux
Yocto
Android
Ubuntu

Extended Support

Boot2Qt
Commercial Linux
FreeRTOS
Real Time OS

Environmental and Mechanical
Dimensions

69.6 x 35mm

Form Factor

EDM Type G

Relative Humidity

10 to 90 %

MTBF

100,000+ Hours

Shock

15G half-sine 11 ms duration

Operation Temperature

Industrial: -40° to +85° C

Vibration

1 Grms random 5-500Hz hr/axis

Weight

8 grams

Certification and Compliance
FCC

FCC ID: 2AKZA-QCA9377

IC

IC: 22364-QCA9377

CE

EN 300 328 v2.2.2
EN 301 893 v2.1.1
EN 55032 / EN 55024

TELEC (Japan)

TELEC: 201-180629

RCM (Australia/New Zealand)

RCM Compliant

Certification

Compliant with RoHS / REACH directives

Bluetooth Logo

QDID 150839 (Bluetooth 4.2)
QDID 193238 (Bluetooth 5)

Commercial Information
Brand

TechNexion

SKU Number

EDMGIMX8MLQ16R60E329377TI

Country of Origin

Taiwan

HTSN

8473.30.1180

ECCN

5A992.c Mass Market

CCATS

740.17(b)(1) Mass Market (No License Required)

REACH / RoHS

YES

EDM-G-IMX8M-PLUS Block Diagram

EDM-G-IMX8M-PLUS Dimensions

SHARE YOUR CART