AXON-IMX8MLQ16-R60-E32-TI

SKU: AXONIMX8MLQ16R60E32TI Category: Tags: , , , , , , ,

AXON SOM NXP I.MX8M PLUS QUAD 1.6GHZ + 6GB RAM + 32GB EMMC INDUSTRIAL TEMP -40~85C

Available on backorder

Quantity Price
1 - 49 $203.30
50 - 99 $197.95
100+ $192.60
x

Additional information

Core System
Processor

NXP i.MX8M Plus

Processor Speed

1.6 Ghz

Architecture

ARM Cortex-A53 + M7

AI / ML

NN Accel 2.3 TOPS

PMIC

NXP PCA9450

Memory

6GB LPDDR4

Storage

32GB eMMC

Board-to-Board Connector

AXON 80-pin Hirose connectors

System on Module

AXON SOM

Debug Interface

JTAG / UART

Connectivity
Network LAN

1x Atheros AR8035 Gigabit LAN

Signaling
I/O

RGMII
HDMI
LVDS
LAN
MIPI CSI
MIPI DSI
PCIe
USB
USB OTG
I²S
SDIO
CAN
UART
SPI
I²C
PWM
GPIO

Video
GPU Engine

GC520L (2D)
Vivante GC7000UL

Video decode

1080p60 (h.265, h.264, VP9, VP8)

Video encode

1080p60 (h.265, h.264)

Camera

2 x ISP up to 12 MP resolution
Dual MIPI CSI (4 lanes)

Audio
Audio Codec

On carrier board

Audio Interface

I²S (2 channel)

Power Specifications
Power Input

5V DC +/-5%

Power Consumption

Depending on Configuration

Operating Systems
Standard Support

Linux
Yocto
Android
Ubuntu

Extended Support

Boot2Qt
Commercial Linux

Environmental and Mechanical
Dimensions

58 x 37 mm

Form Factor

AXON

Relative Humidity

10 to 90 %

MTBF

100,000+ Hours

Shock

15G half-sine 11 ms duration

Operation Temperature

Industrial: -40° to +85° C

Vibration

1 Grms random 5-500Hz hr/axis

Weight

8 grams

Certification and Compliance
FCC

FCC ID: 2AKZA-QCA9377

IC

IC: 22364-QCA9377

CE

EN 300 328 v2.2.2
EN 301 893 v2.1.1
EN 55032 / EN 55024

TELEC (Japan)

TELEC: 201-180629

RCM (Australia/New Zealand)

RCM Compliant

Certification

Compliant with CE / FCC / RoHS / REACH directives

Bluetooth Logo

QDID 150839 (Bluetooth 4.2)

Commercial Information
Brand

TechNexion

SKU Number

AXONEIMX8MLQ16R60E32TI

Country of Origin

Taiwan

HTSN

8473.30.1180

ECCN

5A992.c Mass Market

CCATS

740.17(b)(1) Mass Market (No License Required)

REACH / RoHS

YES

AXON-IMX8M-PLUS Block Diagram

AXON-IMX8M-PLUS Dimensions

SHARE YOUR CART