Homepage_Embedded Vision_banner

C11808160FF

SKU: C11808160FF Category:

C-Mount Lens 16mm Fixed Focal Length Aperture Range From F2.8 ~ F16 Up To 8 Megapixel Resolution

Available on backorder

x

Specification

Additional information

Lens Information
Aperture

F2.8 ~ F16

BFL

13.10 mm

Distortion

< 0.5%

Focal Length

16 mm

Image Size

2/3”

Lens D-FOV

31.0°

Lens H-FOV

27.5°

Lens Operating Temperature

-20°C to +100°C

Lens V-FOV

15.7°

MOD

0.1 m

Resolution

8MP

TTL

55.00 mm

Environmental and Mechanical
Material

Metal

Mount Type

C-Mount

Operation Focal

Manual with Lock

Operation Iris

Manual with Lock

Operation Zoom

Fixed

Weight

63 grams

Dimensions

C11808160FF Dimension

SHARE YOUR CART