TechNexion

VIZIONLINK-AR0144

Additional information

Sensor Information
CMOS Sensor

ON Semi AR0144

Active Pixels

1280 (H) x 800 (V)

Pixel Size

3.0 μm x 3.0 μm

Optical Format

1/4” (Diagonal 4.5 mm)

Shutter Type

Global Shutter

Chromaticity

Mono / Color

Maximum Frame Rate

1Mp/12bit: 60 fps
720p/12bit: 66 fps

Chief Ray Angle

20°

Input Clock Range

6 – 48 MHz

Bit Depths

8 / 10 / 12 bit

Environmental and Mechanical
Dimensions

29.5 x 29.5 x 30.5 mm

Relative Humidity

10 to 90 %

MTBF

50,000 Hours

Shock

15G half-sine 11 ms duration

Operation Temperature

Industrial: -40° to +85° C

Vibration

1 Grms random 5-500Hz hr/axis

Shop Data
Brand

TechNexion

Country of Origin

Taiwan

HTSN

8525.80.5050

ECCN

EAR99

REACH / RoHS

YES

Interface
Communication Interface

I2C
MIPI-CSI2 (2 Lane)

Connector

FAKRA SMB Jack_73403507 connector

Platform Support
Platform Support

Nvidia Jetson Xavier NX
NXP i.MX8M Mini
NXP i.MX8M Plus

ISP
ISP Functions

Auto Exposure
Auto Gain
Auto White Balance
Color Calibration
Gamma

VIZIONLINK-AR0144 Block Diagram

VIZIONLINK Dimensions

SHARE YOUR CART