TechNexion

VIZIONLINK-AR0144-S82

VIZIONLINK IP68 WATERPROOF CAMERA WITH ON SEMI AR0144 1MP FULL-HD GLOBAL SHUTTER + 82 DEGREE M12 LENS

Additional information

Sensor Information
CMOS Sensor

ON Semi AR0144

Active Pixels

1280 (H) x 800 (V)

Pixel Size

3.0 μm x 3.0 μm

Optical Format

1/4” (Diagonal 4.5 mm)

Shutter Type

Global Shutter

Chromaticity

Mono / Color

Maximum Frame Rate

1Mp/12bit: 60 fps
720p/12bit: 66 fps

Chief Ray Angle

20°

Input Clock Range

6 – 48 MHz

Bit Depths

8 / 10 / 12 bit

Environmental and Mechanical
Dimensions

29.5 x 29.5 x 30.5 mm

Relative Humidity

10 to 90 %

MTBF

50,000 Hours

Shock

15G half-sine 11 ms duration

Operation Temperature

Industrial: -40° to +85° C

Vibration

1 Grms random 5-500Hz hr/axis

Interface
Communication Interface

I2C
MIPI-CSI2 (2 Lane)

Connector

FAKRA SMB Jack_73403507 connector

Platform Support
Platform Support

Nvidia Jetson Xavier NX
NXP i.MX8M Mini
NXP i.MX8M Plus

ISP
ISP Functions

Auto Exposure
Auto Gain
Auto White Balance
Color Calibration
Gamma

Shop Data
Brand

TechNexion

Country of Origin

Taiwan

HTSN

8525.80.5050

ECCN

EAR99

REACH / RoHS

YES

VIZIONLINK-AR0144 Block Diagram

VIZIONLINK-AR0144-S82 Dimensions

AR0144 Spectral Characteristics

SHARE YOUR CART