TechNexion

VIZIONLINK-AR0144-S82-IR

VIZIONLINK IP68 WATERPROOF CAMERA WITH ON SEMI AR0144 1MP FULL-HD GLOBAL SHUTTER + 82 DEGREE M12 LENS WITH IR-CUT FILTER

Additional information

Sensor Information
CMOS Sensor

Onsemi AR0144

Active Pixels

1280 (H) x 800 (V)

Pixel Size

3.0 μm x 3.0 μm

Optical Format

1/4” (Diagonal 4.5 mm)

Shutter Type

Global Shutter

Chromaticity

Mono / Color

Maximum Frame Rate

1Mp/12bit: 60 fps
720p/12bit: 66 fps

Chief Ray Angle

20°

Input Clock Range

6 – 48 MHz

Bit Depths

8 / 10 / 12 bit

Environmental and Mechanical
Dimensions

29.5 x 29.5 x 30.5 mm

Relative Humidity

10 to 90 %

MTBF

50,000 Hours

Shock

15G half-sine 11 ms duration

Operation Temperature

Industrial: -40° to +85° C

Vibration

1 Grms random 5-500Hz hr/axis

Interface
Communication Interface

I2C
MIPI-CSI2 (2 Lane)

Connector

FAKRA SMB Jack_73403507 connector

Platform Support
Platform Support

NXP i.MX8M Plus
NXP i.MX8M Mini
Nvidia Jetson Xavier NX

ISP
ISP Functions

Auto Exposure
Auto Gain
Auto White Balance
Color Calibration
Gamma

Commercial Information
Brand

TechNexion

Country of Origin

Taiwan

HTSN

8525.80.5050

ECCN

EAR99

REACH / RoHS

YES

VIZIONLINK-AR0144-S82-IR Block Diagram

VIZIONLINK-AR0144-S82 Dimensions

AR0144 Spectral Characteristics

SHARE YOUR CART