TechNexion

VIZIONCAM-AR0234

  • 2MP Full-HD Camera Sensor
  • Global Shutter technology
  • Integrated Image Signal Processor (ISP)
  • Convenient M12 interchangeable lens
  • USB 3.1 Type-C
  • Plug & Play UVC Driver Compliant

Additional information

Sensor Information
CMOS Sensor

ON Semi AR0234

Active Pixels

1920 (H) x 1200 (V)

Pixel Size

3.0 μm x 3.0 μm

Optical Format

1/2.6” (Diagonal 6.8 mm)

Shutter Type

Global Shutter

Chromaticity

Mono / Color

Maximum Frame Rate

2.3Mp/12bit: 120 fps
720p/12bit: 120 fps

Chief Ray Angle

28°

Input Clock Range

6 – 64 MHz

Bit Depths

8 / 10 / 12 bit

Certification and Compliance
Certification

Compliant with CE / FCC / RoHS / REACH directives

Environmental and Mechanical
Dimensions

29.5 x 29.5 x 30.5 mm

Relative Humidity

10 to 90 %

MTBF

50,000 Hours

Shock

15G half-sine 11 ms duration

Operation Temperature

Industrial: -40° to +85° C

Vibration

1 Grms random 5-500Hz hr/axis

Shop Data
Brand

TechNexion

Country of Origin

Taiwan

HTSN

8525.80.5050

ECCN

EAR99

REACH / RoHS

YES

Interface
Communication Interface

I2C
MIPI-CSI2 (4 Lane)

Connector

USB 3.0 Type C

ISP
ISP Functions

Auto Exposure
Auto Gain
Auto White Balance
Color Calibration
Gamma

VIZIONCAM-AR0234 Block Diagram

VIZIONCAM Dimensions

SHARE YOUR CART