VCI-AR0522C-S96-IR

SKU: VCI-AR0522C-S96-IR Category:

Vizioncam USB3 Type-C camera with onsemi AR0522 5MP rolling shutter + 96 degree S-mount lens with IR-cut filter

Available on backorder

Quantity Price
1 - 49 $134.00
50 - 99 $127.30
100+ $120.60
x

Additional information

Sensor Information
CMOS Sensor

onsemi AR0522

Active Pixels

2592 (H) x 1944 (V)

Pixel Size

2.2µm x 2.2µm

Optical Format

1/2.5" (Diagonal 7.13mm)

Shutter Type

Rolling Shutter

Chromaticity

Color

Maximum Frame Rate

1440p/10 bit: 60 fps
1440p/10 bit/Interleaved HDR: 30 fps
1440p/12 bit: 50 fps
1440p/12 bit/Interleaved HDR: 25 fps
5Mp/10 bit: 60 fps
5Mp/10 bit/Interleaved HDR: 30 fps
5Mp/12 bit: 32 fps
5Mp/12 bit/Interleaved HDR: 16 fps

Chief Ray Angle

Input Clock Range

10 – 48 MHz

Bit Depths

8 / 10 / 12 bit

Environmental and Mechanical
Dimensions

29.5 x 29.5 x 30.5 mm

Relative Humidity

10 to 90 %

MTBF

50,000 Hours

Shock

15G half-sine 11 ms duration

Operation Temperature

Industrial: -30° to +85° C

Vibration

1 Grms random 5-500Hz hr/axis

Interface
Communication Interface

I2C
MIPI-CSI2 (4 Lane)

Connector

USB 3.0 Type C

ISP
ISP Functions

Auto Exposure
Auto Gain
Auto White Balance
Color Calibration
Gamma

Certification and Compliance
Certification

Compliant with CE / FCC / RoHS / REACH directives

Commercial Information
Brand

TechNexion

Country of Origin

Taiwan

HTSN

8525.80.5050

ECCN

EAR99

REACH / RoHS

YES

VCI-AR0522C-S96-IR Block Diagram

VCI-AR0522C-S96-IR Dimension

AR0522 Spectral Characteristics

SHARE YOUR CART