VCI-AR0234C-S96-IR

SKU: VCI-AR0234C-S96-IR Category:

Vizioncam USB3 Type-C camera with onsemi AR0234 2MP Full-HD global shutter + 96 degree S-mount lens with IR-cut filter

Available on backorder

Quantity Discount (%) Price
1 - 49 $189.00
50 - 99 5 % $179.55
100+ 10 % $170.10
x

Additional information

Sensor Information
CMOS Sensor

Onsemi AR0234

Active Pixels

1920 (H) x 1200 (V)

Pixel Size

3.0 μm x 3.0 μm

Optical Format

1/2.6” (Diagonal 6.8 mm)

Shutter Type

Global Shutter

Chromaticity

Color

Maximum Frame Rate

2.3Mp/12bit: 120 fps
720p/12bit: 120 fps

Chief Ray Angle

28°

Input Clock Range

6 – 64 MHz

Bit Depths

8 / 10 / 12 bit

Interface
Communication Interface

I2C
MIPI-CSI2 (4 Lane)

Connector

USB 3.0 Type C

ISP
ISP Functions

Auto Exposure
Auto Gain
Auto White Balance
Color Calibration
Gamma

Environmental and Mechanical
Dimensions

29.5 x 29.5 x 30.5 mm

Relative Humidity

10 to 90 %

MTBF

50,000 Hours

Shock

15G half-sine 11 ms duration

Operation Temperature

Industrial: -40° to +85° C

Vibration

1 Grms random 5-500Hz hr/axis

Certification and Compliance
Certification

Compliant with CE / FCC / RoHS / REACH directives

Commercial Information
Brand

TechNexion

Country of Origin

Taiwan

HTSN

8525.80.5050

ECCN

EAR99

REACH / RoHS

YES

VIZIONCAM-AR0234C Block Diagram

VIZIONCAM-AR0234C Dimensions

AR0234 Spectral Characteristics

SHARE YOUR CART