PCN_ECN_banner

TEVS-AR0145-M-S78-IR

SKU: TEVSAR0145MS78IR Category:

MIPI-CSI2 Sensor onsemi AR0145 1MP Mono Global Shutter with ISP + 78 Degree M12 Lens with IR-Cut Filter

3 in stock (can be backordered)

Quantity Discount (%) Price
1 - 99 $100.00
100 - 249 5 % $95.00
250 - 499 10 % $90.00
500+ 15 % $85.00
x

Specifications

Additional information

Camera Information
CMOS Sensor

onsemi AR0145

Active Pixels

1280 (H) x 800 (V) = 1MP

Pixel Size

2.8 μm x 2.8 μm

Optical Format

1/4.3” (Diagonal 4.23 mm)

Shutter Type

Global Shutter

Chromaticity

Mono

Illuminated type

Front Side Illuminated (FSI)

Maximum S/N Ratio

38 dB

Input Clock Range

48 MHz

Output Format

UYVY

Interface
Module Data Transmission

MIPI CSI-2, up to 4 lanes

Communication Interface

I2C

Connector

70 Pin Standardized Connector

Power Specifications
Supply Voltage

Analog: 2.8V
I/O: 1.8V
Digital: 1.15V & 3.3V

Software Support
Platform Support

NXP i.MX8M Nano / Mini / Plus
NXP i.MX93 / i.MX95
TI Sitara™ AM62 / AM62A / AM67
TI Jacinto™ TDA4VM / AM68
TI Jacinto™ TDA4VH / AM69
NVIDIA Jetson Nano
NVIDIA Xavier NX
NVIDIA Orin Nano / NX
Intel Alder Lake-N
RENESAS RZ/V2H
ST STM32MP25
BeagleY®-AI / BeaglePlay®
Raspberry Pi 4 / Raspberry Pi 5

Operation Systems

Linux
Yocto
Android

SDK

VizionViewer™ / VizionSDK

Lens Information
Focus Type

Fixed Focus

Focal Length

2.85 mm

Aperture

F2.8

Module D-FOV

78.2° ± 5%

Module H-FOV

69.5° ± 5%

Module V-FOV

47.1° ± 5%

TTL

20 mm

BFL

2.03 mm

MOD

0.3 m

Distortion

< – 0.35%

IR-Filter

650 nm

Lens Operating Temperature

-20°C to +60°C

Environmental and Mechanical
Dimensions

24.5(W) x 24.5(H) x 12.7(D) mm

Weight

≤ 3 grams

Operation Temperature

-30°C to +70℃

Certification and Compliance
Certification

Compliant with CE / FCC / RoHS / REACH directives

Commercial Information
Brand

TechNexion

Country of Origin

Taiwan

HTSN

8525.80.5050

ECCN

EAR99

REACH / RoHS

Yes

Block Diagram

TEVS-AR0145 Block Diagram

Spectral Characteristics

AR0145 Spectral Characteristics

SHARE YOUR CART