TEVI-OV5640-C

SKU: TEVIOV5640C Category:

MIPI-CSI2 Sensor OmniVision OV5640 5MP Color Rolling Shutter with ISP

Available on backorder

Quantity Discount (%) Price
1 - 99 $38.00
100 - 249 5 % $36.10
250 - 499 10 % $34.20
500+ 15 % $32.30
x

Specifications

Additional information

Camera Information
CMOS Sensor

OmniVision OV5640

Active Pixels

2592 (H) x 1944 (V) = 5MP

Pixel Size

1.4 μm x 1.4 μm

Optical Format

1/4” (Diagonal 4.6 mm)

Shutter Type

Rolling Shutter

Chromaticity

Color

Illuminated type

Back Side Illuminated (BSI)

Maximum Frame Rate (UYVY)

2592 x 1944 @ 15 fps
1920 x 1080 @ 30 fps
1280 x 720 @ 60 fps
640 x 480 @ 30 fps

Maximum S/N Ratio

36 dB

Input Clock Range

48 MHz

Output Format

UYVY

Interface
Module Data Transmission

MIPI CSI-2, up to 2 lanes

Communication Interface

I2C

Connector

70 Pin Standardized Camera Connector

Power Specifications
Supply Voltage

Digital: 3.3V
Analog: 2.8V
I/O: 1.8V

Power Consumption

2592 x 1944 @ 15 fps ≤ 294 mW

Standby Power

≤ 18 mW Standby

Software Support
Platform Support

NXP i.MX8M Nano / Mini / Plus
NXP i.MX93
TI Sitara™ AM62x / AM62A
TI Jacinto™ TDA4VM / TDA4VA / TDA4VH
NVIDIA Jetson Nano
NVIDIA Xavier NX
NVIDIA Orin Nano/NX

Operation Systems

Linux
Yocto
Android

SDK

VizionViewer™ SDK

Environmental and Mechanical
Dimensions

24.5(W) x 24.5(H) x 3.45(D) mm

Weight

≤ 3 grams

Operation Temperature

-30°C to +70℃

Certification and Compliance
Certification

Compliant with CE / FCC / RoHS / REACH directives

Commercial Information
Brand

TechNexion

Country of Origin

Taiwan

HTSN

8525.80.5050

ECCN

EAR99

REACH / RoHS

Yes

Block Diagram

TEVI-OV5640C Block Diagram

Dimension

TEVI-OV5640 Dimension

Spectral Characteristics

OV5640 Spectral Characteristics

Switch Setting

OV5640 Switch

SHARE YOUR CART