TEVI-AR0521-C

SKU: TEVIAR0521C Category:

MIPI-CSI2 Sensor onsemi AR0521 5MP Color Rolling Shutter with ISP

100 in stock (can be backordered)

Quantity Discount (%) Price
1 - 99 $68.00
100 - 249 5 % $64.60
250 - 499 10 % $61.20
500+ 15 % $57.80
x

Additional information

Camera Information
CMOS Sensor

onsemi AR0521

Active Pixels

2592 (H) x 1944 (V) = 5MP

Pixel Size

2.2 µm x 2.2 µm

Optical Format

1/2.5" (Diagonal 7.13mm)

Shutter Type

Rolling Shutter

Chromaticity

Color

Maximum Frame Rate (UYVY)

2592 x 1944 @ 30 fps
2560 x 1440 @ 40 fps
1920 x 1080 @ 60 fps
1280 x 960 @ 60 fps
1280 x 720 @ 60 fps
640 x 480 @ 60 fps

Input Clock Range

48 MHz

Interface
Module Data Transmission

MIPI CSI-2, up to 4 lanes

Communication Interface

I2C

Connector

70 Pin Standardized Camera Connector

Power Specifications
Supply Voltage

Analog: 2.8V
I/O: 1.8V
Digital: 1.15V & 3.3V

Power Consumption

2592 x 1944 @ 30FPS ≤ 789 mW

Standby Power

≤ 32 mW Standby

Software Support
Platform Support

NXP i.MX8M Nano / Mini / Plus
NXP i.MX93
TI Sitara™ AM62x / AM62A
TI Jacinto™ TDA4VM / TDA4VA / TDA4VH
NVIDIA Jetson Nano
NVIDIA Xavier NX
NVIDIA Orin Nano/NX

Operation Systems

Linux
Yocto
Android

SDK

VizionViewer™ SDK

Environmental and Mechanical
Dimensions

24.5(W) x 24.5(H) x 4.3(D) mm

Operation Temperature

-30°C to +70℃

Weight

≤ 3 grams

Certification and Compliance
Certification

Compliant with CE / FCC / RoHS / REACH directives

Commercial Information
Brand

TechNexion

Country of Origin

Taiwan

HTSN

8525.80.5050

ECCN

EAR99

REACH / RoHS

Yes

TEVI-AR0521C Block Diagram

TEVI-AR0521 Dimension

AR0521 Spectral Characteristics

AR0521 Switch

SHARE YOUR CART