PCN_ECN_banner

TEVI-OV5640-C-S84-IR-RPI15

SKU: TEVIOV5640CS84IRRPI15 Category:

MIPI-CSI2 Sensor OmniVision OV5640 5MP Color Rolling Shutter with ISP + 84 Degree M12 Lens with IR-Cut Filter + RPI 15 Pin Converter and Flex PCB

49 in stock (can be backordered)

Quantity Discount (%) Price
1 - 99 $62.00
100 - 249 5 % $58.90
250 - 499 10 % $55.80
500+ 15 % $52.70
x

Additional information

Camera Information
CMOS Sensor

OmniVision OV5640

Active Pixels

2592 (H) x 1944 (V) = 5MP

Pixel Size

1.4 μm x 1.4 μm

Optical Format

1/4” (Diagonal 4.6 mm)

Shutter Type

Rolling Shutter

Chromaticity

Color

Illuminated type

Back Side Illuminated (BSI)

Maximum Frame Rate (UYVY)

2592 x 1944 @ 15 fps
1920 x 1080 @ 30 fps
1280 x 720 @ 60 fps
640 x 480 @ 30 fps

Maximum S/N Ratio

36 dB

Input Clock Range

48 MHz

Output Format

UYVY

Interface
Module Data Transmission

MIPI CSI-2, up to 2 lanes

Communication Interface

I2C

Connector

15 Pin Standardized ZIF Connector

Power Specifications
Supply Voltage

Digital: 3.3V
Analog: 2.8V
I/O: 1.8V

Power Consumption

2592 x 1944 @ 15 fps ≤ 294 mW

Standby Power

≤ 18 mW Standby

Software Support
Platform Support

TI Jacinto™ TDA4VM / TDA4VA / TDA4VH
NVIDIA Jetson Nano
NVIDIA Xavier NX
NVIDIA Orin Nano/NX

Operation Systems

Linux

SDK

VizionViewer™ SDK

Environmental and Mechanical
Dimensions

24.5(W) x 24.5(H) x 19.2(D) mm

Weight

≤ 18 grams

Operation Temperature

-30°C to +70℃

Lens Information
Focus Type

Fixed Focus

Focal Length

2.85 mm

Aperture

F2.8

Lens D-FOV

84.0°

Lens H-FOV

75.0°

Lens V-FOV

58.0°

Module D-FOV

83.8° ± 5%

Module H-FOV

71.5° ± 5%

Module V-FOV

56.9° ± 5%

TTL

20 mm

BFL

2.03 mm

MOD

0.3 m

Distortion

< – 0.35%

IR-Filter

650 nm

Lens Operating Temperature

-20°C to +60°C

Certification and Compliance
Certification

Compliant with CE / FCC / RoHS / REACH directives

Commercial Information
Brand

TechNexion

Country of Origin

Taiwan

HTSN

8525.80.5050

ECCN

EAR99

REACH / RoHS

Yes

TEVI-OV5640C-S84-IR-RPI Block Diagram

TEVI-OV5640-RPI Dimension

OV5640 Spectral Characteristics

OV5640 Switch

SHARE YOUR CART