PCN_ECN_banner

TEVI-AR0822-C-S72-IR-RPI22

SKU: TEVIAR0822CS72IRRPI22 Category:

MIPI-CSI2 Sensor onsemi  AR0822 8MP 4K Color Rolling Shutter with ISP + 72 Degree M12 Lens with IR-Cut Filter + RPI 22 Pin Converter and Flex PCB

Available on backorder

Quantity Discount (%) Price
1 - 99 $157.00
100 - 249 5 % $149.15
250 - 499 10 % $141.30
500+ 15 % $133.45
x

Additional information

Camera Information
CMOS Sensor

onsemi AR0822

Active Pixels

3848 (H) x 2168 (V) = 8MP

Pixel Size

2.0 μm x 2.0 μm

Optical Format

1/2” (Diagonal 8.81 mm)

Shutter Type

Rolling Shutter

Chromaticity

Color

Illuminated type

Back Side Illuminated (BSI)

Maximum Frame Rate (UYVY)

3840 x 2160 @ 22 fps
2560 x 1440 @ 30 fps
1920 x 1080 @ 30 fps
1280 x 720 @ 30 fps
640 x 480 @ 30 fps

Maximum S/N Ratio

40.5 dB

HDR Support

Yes

Input Clock Range

48 MHz

Output Format

UYVY

Interface
Module Data Transmission

MIPI CSI-2, up to 4 lanes

Communication Interface

I2C

Connector

22 Pin Standardized ZIF Connector

Power Specifications
Supply Voltage

Digital: 3.3V
Analog: 2.8V
I/O: 1.8V

Power Consumption

3840 x 2160 @ 24 fps ≤ 1194 mW

Standby Power

≤ 52 mW Standby

Software Support
Platform Support

TI Jacinto™ TDA4VM / TDA4VA / TDA4VH
NVIDIA Jetson Nano
NVIDIA Xavier NX
NVIDIA Orin Nano/NX

Operation Systems

Linux

SDK

VizionViewer™ SDK

Lens Information
Aperture

F2.8

BFL

8.8 mm

Distortion

< 0.5%

Focal Length

6 mm

Focus Type

Fixed Focus

IR-Filter

650 nm

Lens D-FOV

72.0°

Lens H-FOV

61.0°

Lens Operating Temperature

-10°C to +50°C

Lens V-FOV

47.0°

MOD

0.1 m

Module D-FOV

72.0° ± 5%

Module H-FOV

64.7° ± 5%

Module V-FOV

39.0° ± 5%

TTL

28.6 mm

Environmental and Mechanical
Dimensions

24.5(W) x 24.5(H) x 23.6(D) mm

Operation Temperature

-30°C to +70℃

Weight

≤ 18 grams

Certification and Compliance
Certification

Compliant with CE / FCC / RoHS / REACH directives

Commercial Information
Brand

TechNexion

Country of Origin

Taiwan

HTSN

8525.80.5050

ECCN

EAR99

REACH / RoHS

Yes

TEVI-AR0822-C-S72-IR-RPI22 Block Diagram

TEVI-AR0822-C-S72-IR-RPI22 Dimension

AR0822 Spectral Characteristics

AR0822 Switch

SHARE YOUR CART