TEVI-AR0144C

SKU: TEVIAR0144C Category:

onsemi AR0144 1MP global shutter with ISP MIPI-CSI2 sensor board only

25 in stock (can be backordered)

Quantity Discount (%) Price
1 - 49 $99.00
50 - 99 5 % $94.05
100+ 10 % $89.10
x

Additional information

Sensor Information
CMOS Sensor

Onsemi AR0144

Active Pixels

1280 (H) x 800 (V)

Pixel Size

3.0 μm x 3.0 μm

Optical Format

1/4” (Diagonal 4.5 mm)

Shutter Type

Global Shutter

Chromaticity

Color

Maximum Frame Rate

1Mp/12bit: 60 fps
720p/12bit: 66 fps

Chief Ray Angle

20°

Input Clock Range

6 – 48 MHz

Bit Depths

8 / 10 / 12 bit

Interface
Communication Interface

I2C
MIPI-CSI2 (2 Lane)

Connector

70 Pin Standardized Camera Connector

Platform Support
Platform Support

NXP i.MX Series
Nvidia Jetson Nano
Nvidia Jetson Xavier NX

ISP
ISP Functions

Auto White Balance (Color Mode)
Auto Exposure
Auto Gain
Color Calibration
Gamma

Environmental and Mechanical
Dimensions

24.5 x 24.5 x 3.51 mm

Relative Humidity

10 to 90 %

MTBF

50,000 Hours

Shock

15G half-sine 11 ms duration

Operation Temperature

Industrial: -40° to +85° C

Vibration

1 Grms random 5-500Hz hr/axis

Weight

≤ 3 grams

Certification and Compliance
Certification

Compliant with CE / FCC / RoHS / REACH directives

Commercial Information
Brand

TechNexion

Country of Origin

Taiwan

HTSN

8525.80.5050

ECCN

EAR99

REACH / RoHS

YES

TEVI-AR0144C Block Diagram

TEVI-AR0144C Dimension

AR0144 Spectral Characteristics

AR0144 Switch

SHARE YOUR CART