TEVI-AR0821C-S72-IR-EVK

SKU: TEVIAR0821CS72IREVK Category:

onsemi AR0821 8MP 4K rolling shutter with ISP MIPI-CSI2 camera module + 72 degree S-mount lens with IR-cut filter + FPC connection cable for TechNexion SOM EVK

Available on backorder

Quantity Discount (%) Price
1 - 49 $145.00
50 - 99 5 % $137.75
100+ 10 % $130.50
x

Additional information

Sensor Information
CMOS Sensor

Onsemi AR0821

Active Pixels

3848 (H) x 2168 (V)

Pixel Size

2.1 μm x 2.1 μm

Optical Format

1/2” (Diagonal 9.25 mm)

Shutter Type

Rolling Shutter

Chromaticity

Color

Maximum Frame Rate

8Mp/3 exposure HDR: 40 fps
8Mp/4 exposure HDR: 30 fps

Chief Ray Angle

18°

Input Clock Range

10 – 48 MHz

Bit Depths

8 / 10 / 12 bit

Interface
Communication Interface

I2C
MIPI-CSI2 (4 Lane)

Connector

70 Pin Standardized Camera Connector

Platform Support
Platform Support

NXP i.MX8M Plus
NXP i.MX8M Mini

ISP
ISP Functions

Auto White Balance (Color Mode)
Auto Exposure
Auto Gain
Color Calibration
Gamma
Lens Correction

Environmental and Mechanical
Dimensions

24.5 x 24.5 x 17.14 mm

Relative Humidity

10 to 90 %

MTBF

50,000 Hours

Shock

15G half-sine 11 ms duration

Operation Temperature

Industrial: -30° to +85° C

Vibration

1 Grms random 5-500Hz hr/axis

Weight

≤ 12 grams

Certification and Compliance
Certification

Compliant with CE / FCC / RoHS / REACH directives

Commercial Information
Brand

TechNexion

Country of Origin

Taiwan

HTSN

8525.80.5050

ECCN

EAR99

REACH / RoHS

YES

TEVI-AR0821C Block Diagram

TEVI-AR0821C-S72-IR-EVK Dimension

AR0821 Spectral Characteristics

AR0821 Switch

SHARE YOUR CART