TEVI-AR0521C-S96-IR-NXP

SKU: TEVIAR0521CS96IRNXP Category:

onsemi AR0521 5MP rolling shutter with ISP MIPI-CSI2 camera module + 96 degree S-mount lens with IR-cut filter + MINI-SAS connection cable for NXP i.MX8 evaluation board

37 in stock (can be backordered)

Quantity Discount (%) Price
1 - 49 $105.00
50 - 99 5 % $99.75
100+ 10 % $94.50
x

Additional information

Sensor Information
CMOS Sensor

Onsemi AR0521

Active Pixels

2592 (H) x 1944 (V)

Pixel Size

2.2µm x 2.2µm

Optical Format

1/2.5" (Diagonal 7.13mm)

Shutter Type

Rolling Shutter

Chromaticity

Color

Maximum Frame Rate

1440p/10 bit: 60 fps
1440p/10 bit/Interleaved HDR: 30 fps
1440p/12 bit: 50 fps
1440p/12 bit/Interleaved HDR: 25 fps
5Mp/10 bit: 60 fps
5Mp/10 bit/Interleaved HDR: 30 fps
5Mp/12 bit: 32 fps
5Mp/12 bit/Interleaved HDR: 16 fps

Chief Ray Angle

Input Clock Range

10 – 48 MHz

Bit Depths

8 / 10 / 12 bit

Interface
Communication Interface

I2C
MIPI-CSI2 (4 Lane)

Connector

Molex 757830132 36 Pin NXP EVK Kit Connector

Platform Support
Platform Support

NXP i.MX8M Plus
NXP i.MX8M Mini

ISP
ISP Functions

Auto White Balance (Color Mode)
Auto Exposure
Auto Gain
Color Calibration
Gamma
Lens Correction

Environmental and Mechanical
Relative Humidity

10 to 90 %

MTBF

50,000 Hours

Shock

15G half-sine 11 ms duration

Operation Temperature

Industrial: -30° to +85° C

Vibration

1 Grms random 5-500Hz hr/axis

Certification and Compliance
Certification

Compliant with CE / FCC / RoHS / REACH directives

Commercial Information
Brand

TechNexion

Country of Origin

Taiwan

HTSN

8525.80.5050

ECCN

EAR99

REACH / RoHS

YES

AR0521 Spectral Characteristics

SHARE YOUR CART