TEVI-AR0144C-S84-IR-RPI

SKU: TEVIAR0144CS84IRRPI Category:

onsemi AR0144 1MP global shutter with ISP MIPI-CSI2 camera module + 84 degree S-mount lens with IR-cut filter + RPI 15 pin converter and Flex PCB

23 in stock (can be backordered)

Quantity Discount (%) Price
1 - 49 $125.00
50 - 99 5 % $118.75
100+ 10 % $112.50
x

Additional information

Sensor Information
CMOS Sensor

Onsemi AR0144

Active Pixels

1280 (H) x 800 (V)

Pixel Size

3.0 μm x 3.0 μm

Optical Format

1/4” (Diagonal 4.5 mm)

Shutter Type

Global Shutter

Chromaticity

Color

Maximum Frame Rate

1Mp/12bit: 60 fps
720p/12bit: 66 fps

Chief Ray Angle

20°

Input Clock Range

6 – 48 MHz

Bit Depths

8 / 10 / 12 bit

Interface
Communication Interface

I2C
MIPI-CSI2 (2 Lane)

Connector

15 Pin Standardized ZIF Connector

Platform Support
Platform Support

Nvidia Jetson Nano
Nvidia Jetson Xavier NX

ISP
ISP Functions

Auto Exposure
Auto Gain
Auto White Balance
Color Calibration
Gamma
Lens Correction

Environmental and Mechanical
Dimensions

24.5 x 24.5 x 19.2 mm

Relative Humidity

10 to 90 %

MTBF

50,000 Hours

Shock

15G half-sine 11 ms duration

Operation Temperature

Industrial: -40° to +85° C

Vibration

1 Grms random 5-500Hz hr/axis

Weight

≤ 18 grams

Certification and Compliance
Certification

Compliant with CE / FCC / RoHS / REACH directives

Commercial Information
Brand

TechNexion

Country of Origin

Taiwan

HTSN

8525.80.5050

ECCN

EAR99

REACH / RoHS

YES

TEVI-AR0144C-S84-IR-RPI Block Diagram

TEVI-AR0144C-S84-IR-RPI Dimension

AR0144 Spectral Characteristics

AR0144 Switch

SHARE YOUR CART