TechNexion

TEVI-AR0144-S82-EVK

ON SEMI AR0144 1MP GLOBAL SHUTTER WITH ISP CAMERA MODULE + 82 DEGREE M12 LENS + FPC CONNECTION CABLE FOR TECHNEXION SOM EVK

Available on backorder

Quantity Price
1 - 49 $125.00
50 - 99 $118.75
100+ $112.50
x

Additional information

Sensor Information
CMOS Sensor

ON Semi AR0144

Active Pixels

1280 (H) x 800 (V)

Pixel Size

3.0 μm x 3.0 μm

Optical Format

1/4” (Diagonal 4.5 mm)

Shutter Type

Global Shutter

Chromaticity

Mono / Color

Maximum Frame Rate

1Mp/12bit: 60 fps
720p/12bit: 66 fps

Chief Ray Angle

20°

Input Clock Range

6 – 48 MHz

Bit Depths

8 / 10 / 12 bit

Environmental and Mechanical
Dimensions

24.5 x 24.5 x 12.74 mm

Relative Humidity

10 to 90 %

MTBF

50,000 Hours

Shock

15G half-sine 11 ms duration

Operation Temperature

Industrial: -40° to +85° C

Vibration

1 Grms random 5-500Hz hr/axis

Weight

≤ 12 grams

Interface
Communication Interface

I2C
MIPI-CSI2 (2 Lane)

Connector

70 Pin Standardized Camera Connector

Platform Support
Platform Support

NXP i.MX8M Mini
NXP i.MX8M Plus

ISP
ISP Functions

Auto White Balance (Color Mode)
Auto Exposure
Auto Gain
Color Calibration
Gamma
Lens Correction

Certification and Compliance
Certification

Compliant with CE / FCC / RoHS / REACH directives

Shop Data
Brand

TechNexion

Country of Origin

Taiwan

HTSN

8525.80.5050

ECCN

EAR99

REACH / RoHS

YES

TEVI-AR0144-S82-EVK Block Diagram

TEVI-AR0144-S82-EVK Dimensions

AR0144 Spectral Characteristics

SHARE YOUR CART