Homepage_Embedded Vision_banner

C2308120FF

SKU: C2308120FF Category:

$120.00

C-Mount Lens 12mm Fixed Focal Length Aperture Range From F2.0 ~ F16 Up To 8 Megapixel Resolution

Out of stock

Specifications

Additional information

Lens Information
Focal Length

12 mm

Aperture

F2.0 ~ F16

Lens D-FOV

48.0°

Lens H-FOV

42.7°

Lens V-FOV

24.5°

TTL

65.40 mm

BFL

13.43 mm

MOD

0.1 m

Distortion

< 0.4%

Lens Operating Temperature

-20°C to +100°C

Image Size

2/3”

Resolution

8MP

Environmental and Mechanical
Weight

110 grams

Material

Metal

Mount Type

C-Mount

Operation Focal

Manual with Lock

Operation Iris

Manual with Lock

Operation Zoom

Fixed

Dimensions

C2308120FF Dimension

SHARE YOUR CART