Homepage_Embedded Vision_banner

C2308080FF

SKU: C2308080FF Category:

$126.00

C-Mount Lens 8mm Fixed Focal Length Aperture Range From F2.0 ~ F16 Up To 8 Megapixel Resolution

Out of stock

Specifications

Additional information

Lens Information
Focal Length

8 mm

Aperture

F2.0 ~ F16

Lens D-FOV

67.0°

Lens H-FOV

60.3°

Lens V-FOV

36.0°

TTL

65.53 mm

BFL

8.31 mm

MOD

0.2 m

Distortion

< 0.7%

Lens Operating Temperature

-20°C to +100°C

Image Size

2/3”

Resolution

8MP

Environmental and Mechanical
Weight

138 grams

Material

Metal

Mount Type

C-Mount

Operation Focal

Manual with Lock

Operation Iris

Manual with Lock

Operation Zoom

Fixed

Dimensions

C2308080FF Dimension

SHARE YOUR CART