Homepage_Embedded Vision_banner

C2305060FF

SKU: C2305060FF Category:

$135.00

C-Mount Lens 6mm Fixed Focal Length Aperture Range From F1.4 ~ F1.6 Up To 5 Megapixel Resolution

Out of stock

Specifications

Additional information

Lens Information
Focal Length

6 mm

Aperture

F1.4 ~ F16

Lens D-FOV

86.0°

Lens H-FOV

79.0°

Lens V-FOV

49.0°

TTL

64.48 mm

BFL

8.57 mm

MOD

0.1 m

Distortion

< 1.5%

Lens Operating Temperature

-20°C to +100°C

Image Size

2/3”

Resolution

5MP

Environmental and Mechanical
Weight

171 grams

Material

Metal

Mount Type

C-Mount

Operation Focal

Manual with Lock

Operation Iris

Manual with Lock

Operation Zoom

Fixed

Dimensions

C2305060FF Dimension

SHARE YOUR CART