Homepage_Embedded Vision_banner

C11808250FF

SKU: C11808250FF Category:

$114.00

C-Mount Lens 25mm Fixed Focal Length Aperture Range From F2.8 ~ F16 Up To 8 Megapixel Resolution

Out of stock

Specifications

Additional information

Lens Information
Focal Length

25 mm

Aperture

F2.8 ~ F16

Lens D-FOV

20.4°

Lens H-FOV

17.8°

Lens V-FOV

10.0°

TTL

45.60 mm

BFL

13.40 mm

MOD

0.2 m

Distortion

< 0.2%

Lens Operating Temperature

-20°C to +100°C

Image Size

2/3”

Resolution

8MP

Environmental and Mechanical
Weight

60 grams

Material

Metal

Mount Type

C-Mount

Operation Focal

Manual with Lock

Operation Iris

Manual with Lock

Operation Zoom

Fixed

Dimensions

C11808160FF Dimension

SHARE YOUR CART