TechNexion

TEK-3020A

Additional information

Core System
Processor

NXP i.MX8M Plus

Architecture

ARM Cortex-A53 + M7

AI / ML

NN Accel 2.3 TOPS

PMIC

NXP PCA9450

Memory

Upto 8GB LPDDR4

Storage

32GB eMMC (default)

Connectivity
Network LAN

2x Atheros AR8035 Gigabit LAN

Power over Ethernet

PoE function 802.3at (optional)

Video
GPU Engine

GC520L (2D)
Vivante GC7000UL

Video decode

1080p60 (h.265, h.264, VP9, VP8)

Video encode

1080p60 (h.265, h.264)

Camera

Up-to 2 Vizionlink Devices

Audio
Audio Codec

Cirrus Logic WM8960

Audio Connectors

CTIA compliant 3.5mm audio jack

Power Specifications
Power Input

9-36V DC (wide power input)

Power Connector

DC Jack

Operating Systems
Standard Support

Linux
Yocto
Android
Ubuntu

Extended Support

Commercial Linux

Certification and Compliance
FCC

FCC Part 15 B

Certification

Compliant with CE / FCC / RoHS / REACH directives

Environmental and Mechanical
Enclosure Material

Anodized Aluminium

Dimensions

TBD

Relative Humidity

10 to 90 %

MTBF

50,000 Hours

Shock

15G half-sine 11 ms duration

Operation Temperature

Commercial: 0° to +60° C

Vibration

1 Grms random 5-500Hz hr/axis

Weight

550 grams

Expansion Interfaces
Expansion Slots

2x M.2 slot

External Connectors
External Display

1x HDMI

Network

2x RJ45

USB

3x USB3.0 Host (2A per port)

CAN BUS

2x Flex CAN version 2.0B compliant

Serial Port

4x RS-232

GPIO

8x GPIO

Buttons

1x Boot Select
1x Reset

Indicators

4x programmable LEDs

SIM Cardslot

2x Micro-SIM cardslot

SD Cardslot

1x MicroSD Card Slot

SHARE YOUR CART