EDM1-IMX6PQP-R20-E04-BW

SKU: EDM1IMX6PQPR20E04BW Category: Tags: , , , , , , , ,

EDM System-on-Module based around NXP i.MX6 QuadPlus SoC with 2GB of DDR3 memory, 4GB eMMC and BCM4339 Wireless and Bluetooth.

Out of stock

Additional information

Core System
Processor

NXP i.MX6 QuadPlus

Processor Speed

1.0 Ghz

Architecture

ARM Cortex-A9

PMIC

NXP MMPF0100

Memory

2GB DDR3

Storage

4GB eMMC

Board-to-Board Connector

EDM connector (314-pin MXM3)

System on Module

EDM SOM

Debug Interface

JTAG Interface by Through-hole

Connectivity
Network LAN

1x Atheros AR8035 Gigabit LAN

Wi-Fi

Broadcom BCM4339 802.11 a/b/g/n/ac

Bluetooth

Broadcom BCM4339 BT 4.1 (BR+EDR+BLE)

Antenna

u.FL connector

Signaling
I/O

HDMI
LVDS
RGB TTL
LAN
PCIe
SATA
USB
USB OTG
I²S
SPDIF
SDIO
CAN
UART
SPI
I²C
GPMC
PWM
GPIO

Video
GPU Engine

Vivante GC2000+ (QuadPlus)
Vivante GC320 (2D Composition)
Vivante GC355 (Dual/Quad/QuadPlus)

Video decode

HD (1080p +720p) (QuadPlus)

Video encode

BP/Dual 720p

Camera

MIPI CSI (4 lanes)

Audio
Audio Codec

On carrier board

Audio Interface

I²S (2 channel)

Power Specifications
Power Input

5V DC +/-5%

Power Consumption

Depending on Configuration

Operating Systems
Standard Support

Linux
Yocto
Android
Ubuntu

Extended Support

Commercial Linux

Environmental and Mechanical
Dimensions

82 x 60 mm

Form Factor

EDM Type 1

Relative Humidity

10 to 90 %

MTBF

100,000+ Hours

Shock

15G half-sine 11 ms duration

Operation Temperature

Commercial: 0° to +60° C

Vibration

1 Grms random 5-500Hz hr/axis

Weight

20 grams

Certification and Compliance
Certification

Compliant with CE / FCC / RoHS / REACH directives

Bluetooth Logo

QDID 63292 (Bluetooth 4.1)

Commercial Information
Brand

TechNexion

SKU Number

EDM1IMX6PQPR20E04BW

Country of Origin

Taiwan

HTSN

8473.30.1180

ECCN

5A992.c Mass Market

CCATS

740.17(b)(1) Mass Market (No License Required)

REACH / RoHS

YES

SHARE YOUR CART