EDM1-CF-IMX6S-10-R512-NI4G-L-2C

SKU: EDM1CFIMX6S10R512NI4GL2C Category: Tags: , , , , ,

EDM COMPACT TYPE 1 NXP I.MX6 SOLO 1GHZ + 512MB RAM + 4GB EMMC + GIGABIT LAN + 2 CAN

20 in stock

Quantity Price
1 - 99 $95.00
100+ $95.00
x

Additional information

Core System
Processor

NXP i.MX6 Solo

Processor Speed

1.0 Ghz

Architecture

ARM Cortex-A9

Memory

512MB DDR3

Storage

4GB eMMC

Board-to-Board Connector

EDM connector (314-pin MXM3)

System on Module

EDM SOM

Debug Interface

JTAG Interface by Through-hole

Connectivity
Network LAN

1x Atheros AR8031 Gigabit LAN

Signaling
I/O

HDMI
LVDS
RGB TTL
LAN
PCIe
USB
USB OTG
I²S
SPDIF
SDIO
CAN
UART
SPI
I²C
GPMC
PWM
GPIO

Video
GPU Engine

Vivante GC320 (2D Composition)
Vivante GC880 (Solo/DualLite)

Video decode

1080p30 + D1 (Solo/DualLite)

Video encode

1080p30 H.264
BP/Dual 720p

Camera

MIPI CSI (4 lanes)

Audio
Audio Codec

On carrier board

Audio Interface

I²S (1 channel)
S/PDIF

Power Specifications
Power Input

5V DC +/-5%

Power Consumption

Depending on Configuration

Operating Systems
Standard Support

Linux
Yocto
Android
Ubuntu

Extended Support

Commercial Linux

Environmental and Mechanical
Dimensions

82 x 60 mm

Form Factor

EDM Type 1

Relative Humidity

10 to 90 %

MTBF

100,000+ Hours

Shock

15G half-sine 11 ms duration

Operation Temperature

Commercial: 0° to +60° C

Vibration

1 Grms random 5-500Hz hr/axis

Weight

20 grams

Certification and Compliance
Certification

Compliant with CE / FCC / RoHS / REACH directives

Commercial Information
Brand

TechNexion

Country of Origin

Taiwan

HTSN

8473.30.1180

ECCN

5A992.c Mass Market

CCATS

740.17(b)(1) Mass Market (No License Required)

REACH / RoHS

YES

SHARE YOUR CART