Highlights
Performance
The NXP i.MX8M mini low-power 64-bit Arm Cortex-A53 brings a Full-HD multimedia user experience for ubiquitous IIOT and Edge applications.
Certified Connectivity
Simplify your design with pre-certified wireless options — from the module to the antennas — to make end-device certification processes more predictable while cutting costs.
Rugged and Reliable
Our System-on-Modules are available in industrial grade configurations to withstand the worst environmental challenges your embedded product might face.
Interfaces
Packed with a wide array of interfaces Our System-on-Modules are as a Swiss Army knife with a wide array of interfaces ranging from GPIO, PWM to I²C, SPI, UART and USB
Camera Integration
Machine Vision camera modules and complete off-the-shelf solutions available from TechNexion. Seamless integration and optimized from the first day of your project.
Power-optimized
One of the best choices when designing an embedded device when power and performance are in a stand-off and choosing sides is not an option. Take advantage of 64-bit processing power at minimum power usage requirements
Software Platform
As a true opensource software advocate. TechNexion products are supported with a sourcecode BSP Linux and Android AOSP. Third party consultants can tailor solutions easily to make every embedded project a success.
Core System | ||||||||||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
|
||||||||||||||||||
Connectivity | ||||||||||||||||||
|
||||||||||||||||||
Signaling | ||||||||||||||||||
|
||||||||||||||||||
Video | ||||||||||||||||||
|
||||||||||||||||||
Audio | ||||||||||||||||||
|
||||||||||||||||||
Power Specifications | ||||||||||||||||||
|
||||||||||||||||||
Operating Systems | ||||||||||||||||||
|
||||||||||||||||||
Certification and Compliance | ||||||||||||||||||
|
||||||||||||||||||
Environmental and Mechanical | ||||||||||||||||||
|
Order Information Example:
FLEX-IMX8MMQ-xx-Rxx-Exx-xxxx-xx
Code | Description | |
---|---|---|
Processor | IMX8MMQ | NXP i.MX8M Mini Quad Core |
Processor Speed | 16 | 1.6Ghz |
18 | 1.8Ghz |
|
Memory | R10 | 1GB LPDDR4 |
R20 | 2GB LPDDR4 |
|
R40 | 4GB LPDDR4 | |
Storage | E16 | 16GB eMMC |
Bluetooth / WiFi | - | - |
9377 | 1x Qualcomm Atheros QCA9377 802.11 a/b/g/n/ac + Bluetooth | |
Temperature Range | - | Commercial Temperature range (0~60° C)(Default) |
TI | Industrial Temperature range (-40~85° C) |
Standard Parts
FLEX-IMX8MMQ-18-R10-E16
FLEX SOM NXP I.MX8M Mini QUAD 1.8GHZ + 1GB RAM + 16GB EMMC
FLEX-IMX8MMQ-18-R10-E16-9377
FLEX SOM NXP I.MX8M Mini QUAD 1.8GHZ + 1GB RAM + 16GB EMMC + QCA9377 802.11AC + BLUETOOTH
FLEX-IMX8MMQ-18-R20-E16
FLEX SOM NXP I.MX8M Mini QUAD 1.8GHZ + 2GB RAM + 16GB EMMC
FLEX-IMX8MMQ-18-R20-E16-9377
FLEX SOM NXP I.MX8M Mini QUAD 1.8GHZ + 2GB RAM + 16GB EMMC + QCA9377 802.11AC + BLUETOOTH
FLEX-IMX8MMQ-18-R40-E16
FLEX SOM NXP I.MX8M Mini QUAD 1.8GHZ + 4GB RAM + 16GB EMMC
FLEX-IMX8MMQ-18-R40-E16-9377
FLEX SOM NXP I.MX8M Mini QUAD 1.8GHZ + 4GB RAM + 16GB EMMC + QCA9377 802.11AC + BLUETOOTH
FLEX-IMX8MMQ-16-R10-E16-TI
FLEX SOM NXP I.MX8M Mini QUAD 1.6GHZ + 1GB RAM + 16GB EMMC INDUSTRIAL TEMP -40~85C
FLEX-IMX8MMQ-16-R10-E16-9377-TI
FLEX SOM NXP I.MX8M Mini QUAD 1.6GHZ + 1GB RAM + 16GB EMMC + QCA9377 802.11AC + BLUETOOTH INDUSTRIAL TEMP -40~85C
FLEX-IMX8MMQ-16-R20-E16-TI
FLEX SOM NXP I.MX8M Mini QUAD 1.6GHZ + 2GB RAM + 16GB EMMC INDUSTRIAL TEMP -40~85C
FLEX-IMX8MMQ-16-R20-E16-9377-TI
FLEX SOM NXP I.MX8M Mini QUAD 1.6GHZ + 2GB RAM + 16GB EMMC + QCA9377 802.11AC + BLUETOOTH INDUSTRIAL TEMP -40~85C
FLEX-IMX8MMQ-16-R40-E16-TI
FLEX SOM NXP I.MX8M Mini QUAD 1.6GHZ + 4GB RAM + 16GB EMMC INDUSTRIAL TEMP -40~85C
FLEX-IMX8MMQ-16-R40-E16-9377-TI
FLEX SOM NXP I.MX8M Mini QUAD 1.6GHZ + 4GB RAM + 16GB EMMC + QCA9377 802.11AC + BLUETOOTH INDUSTRIAL TEMP -40~85C