VIZIONLINK-OV5640
- Vizionlink™ waterproof camera
- Omnivision OV5640 Sensor
- 5MP rolling shutter
- S-Mount (M12) Exchangeable Lens
In stock
Out of stock
On backorder
TechNexion Vizionlink™ products are compliant to ISO 20860-1 & 2 and USCAR 18 standards, Fully IP67 waterproof and up-to 15 meter extension cables using FAKRA interconnects.
Combine Vizionlink™ with our embedded fanless systems to turn your embedded vision project into reality instantly.
TechNexion Vizionlink™ camera's can be purchased with Vizionlink Cables ranging up-to 15 meter. (1m / 3m / 5m / 10m / 15m) with waterproof interconnects.