TechNexion
Category: Frame Grabber

TechNexion Vizionlink™ image Frame grabber line-up ranging from entry-level 2 lane to capture cards supporting 8 high-rate image and video acqjisition capabilities.

TechNexion Vizionlink™ PCIe Frame Grabber Capture Cards are fully xHCI compatible and don't require propriety drivers or software to operate.

Compatible with a full range of x86 Intel/AMD and Arm 64-bit systems. Vizionlink™ capture cards allows you to easily add machine vision to your embedded system.

pcie-vl-series
PCIE-VL-3120 - 2 Port Vizionlink PCIE Frame Grabber

PCIE-VL-3120

  • Vizionlink™ Frame Grabber Card
  • PCI-Express Gen3 x1
  • Low-profile fanless design
  • Supports 2 Vizionlink™ camera's up-to 15 meters away
PCIE-VL-3440 - 4 Port Vizionlink PCIE Frame Grabber

PCIE-VL-3440

  • 4 port Vizionlink™ Frame Grabber Card
  • PCI-Express 3.0 x4
  • Low-profile fanless design
  • Supports up-to 4 Vizionlink™ camera's up-to 15 meters away
PCIE-VL-3480 - 8 Port Vizionlink PCIE Frame Grabber

PCIE-VL-3480

  • Vizionlink™ Frame Grabber Card
  • PCI-Express Gen3 x4
  • Low-profile fanless design
  • Supports 8 Vizionlink™ camera's up-to 15 meters away
SHARE YOUR CART