Homepage_Embedded Vision_banner

VLI-AR0144-CB

  • onsemi AR0144 1MP Global Shutter Sensor
  • Captures high-speed dynamic targets clearly within an ultra-short exposure time.
  • C-Mount for Interchangeable Lenses
  • FAKRA Automotive Connector
  • Plug & Play with Linux OS & Yocto
  • Comes with VizionViewer™ SDK

Order this product
VLI-AR0144-CB Kit
VLI-AR0144-CB High angle
VIZIONLINK Back

Highlights

Automotive Ready

Delivers data and power up to 15 meters away from the embedded system using a single wire COAX cable.

Global Shutter

Captures high-speed dynamic images clearly within an ultra-short exposure time.

ISP

Color correction, Lens calibration, over-exposure management, and multiple functions are already taken care of with a built-in ISP.

Lens Adjustment

We provide lens calibration and correction adjustment.

Rugged and Reliable

Operates reliably in harsh industrial environments and conditions, such as strong vibrations, extreme temperatures and wet or dusty conditions.

Software Platform

Supports various platforms, programming languages and easy to build on TN-Vizion SDK series.

Waterproof

Protected from total dust ingress and long-term immersion up to a specified pressure.

Time to Market

With our pre-calibrated lens and integrated software, the camera can work directly and accelerate your time-to-market.

Camera Information
CMOS Sensor

onsemi AR0144

Active Pixels

1280 (H) x 800 (V) = 1MP

Pixel Size

3.0 μm x 3.0 μm

Optical Format

1/4” (Diagonal 4.5 mm)

Shutter Type

Global Shutter

Chromaticity

Mono / Color

Illuminated type

Front Side Illuminated (FSI)

Maximum Frame Rate (UYVY)

1280 x 800 @ 60 fps
1280 x 720 @ 60 fps
640 x 480 @ 60 fps

Maximum S/N Ratio

38 dB

Output Format

UYVY

Interface
Connector

FAKRA SMB Jack Z-Code

Serial Link

FPD-Link III

Power Specifications
Supply Voltage

12V ± 5%

Power Consumption

UYVY 1280 x 800 @ 60 fps ≤ 0.9W

Standby Power

≤ 0.1W Standby

Software Support
Platform Support

x86 Intel / AMD
NXP i.MX8M Mini / Plus
NXP i.MX93
TI Sitara™ AM62x / AM62A
TI Jacinto™ TDA4VM / TDA4VA / TDA4VH
NVIDIA Jetson Nano
NVIDIA Xavier NX
NVIDIA Orin Nano/NX

Operation Systems

Linux
Yocto

SDK

VizionViewer™ SDK

Environmental and Mechanical
Dimensions

29.5(W) x 29.5(H) x 37.5(D) mm

Weight

40 grams

Relative Humidity

10 to 90 %

MTBF

50,000 Hours

Shock

15G half-sine 11 ms duration

Operation Temperature

-30°C to +70℃

Vibration

1 Grms random 5-500Hz hr/axis

Certification and Compliance
Certification

Compliant with CE / FCC / RoHS / REACH directives

Commercial Information
Brand

TechNexion

Country of Origin

Taiwan

HTSN

8525.80.5050

ECCN

EAR99

REACH / RoHS

Yes

VLI-AR0144-CB Block Diagram
VLI-AR0144-CB Dimension
AR0144 Spectral Characteristics
Order Information Example:

VLI-AR0144-x-CB-xx

OptionCodeDescription
ChromaticityCColor
MMonochrome
Filter--
IRIR Cut Filter 650nm

For further customization or questions about orders, contact your TechNexion sales representative.

 

Custom Lens Solutions

Our C-mount cameras can be paired with a variety of off-the-shelf lenses. Customers are welcome to choose their own, or alternatively our engineers are on standby to assist with selecting the right camera lens for different applications.

For more information. Please contact your TechNexion sales representative to start a discussion how we can help you.

Contact us

C mount lenses


Accessories

VCI-MOUNT-BRACKET-A

An easy to attach A-Mount bracket for TechNexion USB3 cameras.

VCI-MOUNT-BRACKET-A accessories

VLI-AR0144-CB Kit

VLI-AR0144-C-CB-IR

FPDLINK-III IP68 Camera with onsemi AR0144 1MP Color Global Shutter with ISP + IR-Cut Filter with C Mount Body

VizionViewer™ SDK

VizionViewer™ is a companion tool and SDK for adjusting embedded camera images. Specifically designed for, and provided for free with TechNexion cameras, VizionViewer ™ allows control via both UVC and ISP via simple sliders. With built-in profile functionality, pre-configured settings can be easily moved to any embedded machine within minutes.

Get a Quote

Fill out the details below and one of our representatives will contact you shortly.

SHARE YOUR CART