TechNexion

TEVI-AR0235

  • 2MP Global Shutter Camera Sensor for advanced vision embedded applications
  • Integrated Image Signal Processor (ISP)
  • Convenient M12 interchangeable lens
  • Software integration for NXP i.MX family
  • Evaluation Kits available

Order this product
TEVI-AR0235-s82-ir 34RIGHT
TEVI-AR0235 34RIGHT
TEVI-AR0234 BACK

Highlights

MIPI Interface

Pin compatible MIPI connector to easily change among TechNexion camera modules to fit the best camera sensor for your project anytime.

Interchangeable Lenses

Every embedded project has different requirements regarding which lens will fit. TechNexion FAE's can assist you with lens calibration and lens correction on a consultancy basis.

Global Shutter

Global Shutter technology to capture even the fastest moving targets sharp, accurate and 100's of times a second with extreme high fpsshutter

ISP

Color correction, Lens calibration, over exposure management and many other functions already taken care of with a built-in ISP.

Sensor Information
CMOS Sensor

Onsemi AR0235

Active Pixels

1920 (H) x 1200 (V)

Pixel Size

3.0 μm x 3.0 μm

Optical Format

1/2.6” (Diagonal 6.8 mm)

Shutter Type

Global Shutter

Chromaticity

Mono / Color

Maximum Frame Rate

2.3Mp/12bit: 120 fps
720p/12bit: 66 fps

Chief Ray Angle

28°

Input Clock Range

6 – 64 MHz

Bit Depths

8 / 10 / 12 bit

Environmental and Mechanical
Dimensions

24.5 x 24.5 x 3.6 mm

Relative Humidity

10 to 90 %

MTBF

50,000 Hours

Shock

15G half-sine 11 ms duration

Operation Temperature

Industrial: -40° to +85° C

Vibration

1 Grms random 5-500Hz hr/axis

Weight

≤ 3 grams

Interface
Communication Interface

I2C
MIPI-CSI2 (4 Lane)

Connector

70 Pin Standardized Camera Connector

Platform Support
Platform Support

NXP i.MX Series
Nvidia Jetson Nano
Nvidia Jetson Xavier NX

ISP
ISP Functions

Auto White Balance (Color Mode)
Auto Exposure
Auto Gain
Color Calibration
Gamma

Certification and Compliance
Certification

Compliant with CE / FCC / RoHS / REACH directives

Commercial Information
Brand

TechNexion

Country of Origin

Taiwan

HTSN

8525.80.5050

ECCN

EAR99

REACH / RoHS

YES

SHARE YOUR CART