Sensor Information |
CMOS Sensor | Omnivision OV5640
| Active Pixels | 2592 (H) x 1944 (V)
| Pixel Size | 1.4 μm x 1.4 μm
| Optical Format | 1/4"
| Shutter Type | Rolling Shutter
| Chromaticity | Color
| Maximum Frame Rate | 1080p: 30 fps 1280×960: 45 fps 720p: 60 fps QSXGA (2592×1944): 15 fps QVGA (320×240): 120 fps VGA (640×480): 90 fps
| Chief Ray Angle | 24°
| Input Clock Range | 6 – 27 MHz
| Bit Depths | 8 / 10 bit
|
---|
|
Environmental and Mechanical |
Dimensions | 24.5 x 24.5 x 17.14 mm
| Relative Humidity | 10 to 90 %
| MTBF | 50,000 Hours
| Shock | 15G half-sine 11 ms duration
| Operation Temperature | -30° ~ 70℃
| Vibration | 1 Grms random 5-500Hz hr/axis
| Weight | ≤ 12 grams
|
---|
|
Interface |
Communication Interface | I2C MIPI-CSI2 (2 Lane)
| Connector | 70 Pin Standardized Camera Connector
|
---|
|
Platform Support |
Platform Support | NXP i.MX8M Plus NXP i.MX8M Mini
|
---|
|
ISP |
ISP Functions | Automatic 50/60 Hz Luminance Detection Automatic Band Filter (ABF) Automatic Black Level Calibration Auto Exposure Auto Gain Auto White Balance Color Calibration Gamma Lens Correction
|
---|
|
Certification and Compliance |
Certification | Compliant with CE / FCC / RoHS / REACH directives
|
---|
|
Commercial Information |
Brand | TechNexion
| Country of Origin | Taiwan
| HTSN | 8525.80.5050
| ECCN | EAR99
| REACH / RoHS | YES
|
---|
|