Sensor Information |
CMOS Sensor | Onsemi AR0821
| Active Pixels | 3848 (H) x 2168 (V)
| Pixel Size | 2.1 μm x 2.1 μm
| Optical Format | 1/2” (Diagonal 9.25 mm)
| Shutter Type | Rolling Shutter
| Chromaticity | Color
| Maximum Frame Rate | 8Mp/3 exposure HDR: 40 fps 8Mp/4 exposure HDR: 30 fps
| Chief Ray Angle | 18°
| Input Clock Range | 10 – 48 MHz
| Bit Depths | 8 / 10 / 12 bit
|
---|
|
Environmental and Mechanical |
Relative Humidity | 10 to 90 %
| MTBF | 50,000 Hours
| Shock | 15G half-sine 11 ms duration
| Operation Temperature | Industrial: -30° to +85° C
| Vibration | 1 Grms random 5-500Hz hr/axis
|
---|
|
Interface |
Communication Interface | I2C MIPI-CSI2 (4 Lane)
| Connector | Molex 757830132 36 Pin NXP EVK Kit Connector
|
---|
|
Platform Support |
Platform Support | NXP i.MX Series
|
---|
|
ISP |
ISP Functions | Auto Exposure Auto Gain Auto White Balance Color Calibration Gamma
|
---|
|
Certification and Compliance |
Certification | Compliant with CE / FCC / RoHS / REACH directives
|
---|
|
Commercial Information |
Brand | TechNexion
| Country of Origin | Taiwan
| HTSN | 8525.80.5050
| ECCN | EAR99
| REACH / RoHS | YES
|
---|
|