Products_Embedded Computing_product_banner

TEK8021-NX-V

  • High-performance fanless embedded system integrated with Nvidia® Jetson Xavier ™ NX system targeting AI edge computing.
  • Based on Nvidia 6-core Carmel ARM®v8.2 64-bit CPU and built-in 384-core Nvidia Volta ™ GPU with 48 Tensor Cores, bringing up to 21 TOPS of accelerated computing.
  • Offers the ability to process neural networks and the volume of data collected from multiple high-resolution sensors.
  • Rich I/O interfaces offers the extension with multiple peripheral devices.
  • 1GB Ethernet port provides a stable connection for real-time video streaming with up to 24 cameras and supports PoC (Power over Coax).
  • With a wide-range DC input (9-36V) and built-in ignition power control, all data, control signals.
  • Industrial-grade embedded system combined with a rugged aluminum design.

 24 Vizionlink Cameras

Order this product
tek-8210-34right-top-back
tek-8210-front
tek-8210-back

Highlights

Fanless

Reliable thermal solution without moving parts.

I/O

Rich I/O is available for extension and connection.

M.2

Supports an internal NVMe or M.2 wireless communication module.

AI

Using NVidia Jetson Xavier NX System-on-Module with 21 TOPS AI performance

Power Optimized

Various power modules provide a wide power input voltage range.

Software Platform

We advocate Open Source Software and support Linux, Ubuntu, Yocto and Android. Perfect solutions to success can be tailored easily.

V2X

Creates vehicle-to-everything (V2X) connectivity which allows the cars to exchange data and information.

x24 Cameras

An innovative feature is the ability of real-time video streaming with up to 24 cameras.

Core System
Processor

6-core NVIDIA Carmel ARM® v8.2 64-bit CPU 6 MB L2 + 4 MB L3

AI / ML

384-core NVIDIA Volta™ GPU with 48 Tensor Cores

Memory

8GB LPDDR4

Storage

16GB eMMC

System on Module

NVIDIA® Jetson Xavier™ NX

Debug Interface

Micro USB debug

Power Specifications
Power Consumption

Depending on Configuration

Documentation

SHARE YOUR CART