TEK8-NX210V

  • Nvidia Jetson Xavier NX fanless vehicle system
  • 21 TOPS Deep Learning AI Engine
  • Power solution with ignition control
  • 24 Vizionlink camera connectors
  • Complete fanless cableless design

 24 Vizionlink Cameras

Order this product

Highlights

Core System
Processor

6-core NVIDIA Carmel ARM® v8.2 64-bit CPU 6 MB L2 + 4 MB L3

AI / ML

384-core NVIDIA Volta™ GPU with 48 Tensor Cores

Memory

8GB LPDDR4

Storage

16GB eMMC

System on Module

NVIDIA® Jetson Xavier™ NX

Debug Interface

Micro USB debug

Power Specifications
Power Consumption

Depending on Configuration

Documentation

Get a Quote

Fill out the details below and one of our representatives will contact you shortly.

No Fields Found.
SHARE YOUR CART