Homepage_System on Modules_banner

TEK6040-ORIN-NANO (TEST)

  • Powered by Nvidia Orin Nano, TEK6040-ORIN provides at most 40 TOPS (Orin Nano 8GB) to meet various AI computing applications
  • Fruitful expansion peripherals that fulfill versatile vertical market applications
  • Ruggedized all-aluminum heat-dissipating fanless box PC with DIN-30 and side rail mounting
  • Orderable with wide voltage 9 - 36V DC, and galvanic isolated GPIO, UART, CAN interfaces (optional galvanic non-isolated). Video output is supported by HDMI 2.0 Type A
  • Ubuntu LTS with Nvidia JetPack available

Order this product
TEK6040-ORIN-NANO Right top
TEK6040-ORIN-NANO Left top
TEK6040-ORIN-NANO Front
TEK6040-ORIN-NANO Back

Highlights

Nvidia Jetson Orin Nano

Powered by Nvidia Jetson Orin Nano SOM in 6-core Cortex-A78AE architecture, cost-effective for a graphical user interface while providing sufficient power for typical industrial and multimedia applications.

AI Ready

Designed based on Nvidia Orin Nano with baseboard and Vizionlink application, TEK6040-ORIN can realize various AI applications on your demands.

Fanless

Reliable thermal solution without moving parts.

I/O

Rich I/O is available for extension and connection.

M.2

Supports internal M.2 wireless communication module and NVMe SSD storage option.

Wide Input Voltage

Wide range power input (9~36V) provides versatile applications.

Connect up to 8 FAKRA cameras and 15m transmission distance for machine vision applications.

Ubuntu LTS and Nvidia JetPack

We advocate Open Source Software and support Ubuntu and Nvidia JetPack. Perfect solutions to success can be tailored easily.

Specification

Block Diagram

Dimension

TEK6040-ORIN-NANO Dimension

Documentation

SHARE YOUR CART