TechNexion

VIZIONLINK-AR0234

Available on backorder

x

 

 

Additional information

Sensor Information
CMOS Sensor

Omnivision OV5640

Active Pixels

2592 (H) x 1944 (V)

Pixel Size

1.4 μm x 1.4 μm

Optical Format

1/4"

Shutter Type

Rolling Shutter

Chromaticity

Color

Maximum Frame Rate

1080p: 30 fps
1280×960: 45 fps
5MP @ 60 FPS
720p: 60 fps
QSXGA (2592×1944): 15 fps
QVGA (320×240): 120 fps
VGA (640×480): 90 fps

Chief Ray Angle

24°

Bit Depths

8 / 10 bit

VIZIONLINK-AR0234 Block Diagram

VIZIONLINK Dimensions

SHARE YOUR CART