TechNexion

Additional information

Sensor Information
CMOS Sensor

ON Semi AR0821

Active Pixels

3848 (H) x 2168 (V)

Pixel Size

2.1 μm x 2.1 μm

Optical Format

1/2” (Diagonal 9.25 mm)

Shutter Type

Rolling Shutter

Chromaticity

Color

Maximum Frame Rate

8Mp/3 exposure HDR: 40 fps
8Mp/4 exposure HDR: 30 fps

Chief Ray Angle

18°

Input Clock Range

10 – 48 MHz

Bit Depths

8 / 10 / 12 bit

Certification and Compliance
Certification

Compliant with CE / FCC / RoHS / REACH directives

Environmental and Mechanical
Dimensions

29.5 x 29.5 x 30.5 mm

Relative Humidity

10 to 90 %

MTBF

50,000 Hours

Shock

15G half-sine 11 ms duration

Operation Temperature

Industrial: -30° to +85° C

Vibration

1 Grms random 5-500Hz hr/axis

Shop Data
Brand

TechNexion

Country of Origin

Taiwan

HTSN

8525.80.5050

ECCN

EAR99

REACH / RoHS

YES

Interface
Communication Interface

I2C
MIPI-CSI2 (4 Lane)

Connector

USB 3.0 Type C

ISP
ISP Functions

Auto Exposure
Auto Gain
Auto White Balance
Color Calibration
Gamma

VIZIONCAM-AR0821 Block Diagram

VIZIONCAM Dimensions

SHARE YOUR CART