TechNexion

TEVI-OV5640

Omnivision OV5640 5MP camera sensor

  • 5MP Camera Sensor for general embedded applications
  • Integrated Image Signal Processor (ISP)
  • Convenient M12 interchangeable lens
  • Software integration for NXP i.MX family
  • Compatible with Nvidia Jetson / Xavier NX
  • Evaluation Kits available

Starting from USD 19

Additional information

Sensor Information
CMOS Sensor

Omnivision OV5640

Active Pixels

2592 (H) x 1944 (V)

Pixel Size

1.4 μm x 1.4 μm

Optical Format

1/4"

Shutter Type

Rolling Shutter

Chromaticity

Color

Maximum Frame Rate

1080p: 30 fps
1280×960: 45 fps
720p: 60 fps
QSXGA (2592×1944): 15 fps
QVGA (320×240): 120 fps
VGA (640×480): 90 fps

Chief Ray Angle

24°

Input Clock Range

6 – 27 MHz

Bit Depths

8 / 10 bit

Certification and Compliance
Certification

Compliant with CE / FCC / RoHS / REACH directives

Environmental and Mechanical
Dimensions

24.5 x 24.5 x 3.49 mm

Relative Humidity

10 to 90 %

MTBF

50,000 Hours

Shock

15G half-sine 11 ms duration

Operation Temperature

-30° ~ 70℃

Vibration

1 Grms random 5-500Hz hr/axis

Weight

≤ 3 grams

Shop Data
Brand

TechNexion

Country of Origin

Taiwan

HTSN

8525.80.5050

ECCN

EAR99

REACH / RoHS

YES

Interface
Communication Interface

I2C
MIPI-CSI2 (2 Lane)

Connector

70 Pin Standardized Camera Connector

Platform Support
Platform Support

Nvidia Jetson Nano
Nvidia Jetson Xavier NX
NXP i.MX Series

ISP
ISP Functions

Automatic 50/60 Hz Luminance Detection
Automatic Band Filter (ABF)
Automatic Black Level Calibration
Auto Exposure
Auto Gain
Auto White Balance
Color Calibration
Gamma
Lens Correction

TEVI-OV5640 Dimensions

OV5640 Spectral Characteristics

TEVI-OV5640 Switch

Getting Started

SHARE YOUR CART