TechNexion

TEV-AR0521

5MP Rolling shutter

low luminance capture

5MP Rolling shutter

low luminance capture

Additional information

Sensor Information
CMOS Sensor

ON Semi AR0521

Active Pixels

2592 (H) x 1944 (V)

Pixel Size

2.2µm x 2.2µm

Optical Format

1/2.5" (Diagonal 7.13mm)

Shutter Type

Rolling Shutter

Chromaticity

Mono / Color

Maximum Frame Rate

5MP @ 60 FPS

Chief Ray Angle

Input Clock Range

10 – 48 MHz

Bit Depths

8 / 10 / 12 bit

Certification and Compliance
Certification

Compliant with CE / FCC / RoHS / REACH directives

Environmental and Mechanical
Dimensions

26.5 x 26.5 mm

Relative Humidity

10 to 90 %

MTBF

50,000 Hours

Shock

15G half-sine 11 ms duration

Operation Temperature

Industrial: -30° to +85° C

Vibration

1 Grms random 5-500Hz hr/axis

Weight

5 grams

Shop Data
Brand

TechNexion

Country of Origin

Taiwan

HTSN

8525.80.5050

ECCN

EAR99

REACH / RoHS

YES

TEV-AR0521 Block Diagram

TEV-AR0521 Dimensions

SHARE YOUR CART