TechNexion

Additional information

Core System
Processor

NXP i.MX6UL

Processor Speed

528 Mhz

Architecture

ARM Cortex-A7

PMIC

NXP PF3000

Memory

512MB DDR3L

Storage

4GB eMMC

Connectivity
Network LAN

2x Micrel KSZ8081RNBCA Fast Ethernet LAN

Power over Ethernet

PoE function 802.3at (optional)

Video
GPU Engine

Image re-sizing / rotation / overlay and CSC Pixel Processing Pipeline

Operating Systems
Standard Support

Linux
Yocto

Extended Support

Commercial Linux

Certification and Compliance
Certification

Compliant with CE / FCC / RoHS / REACH directives

Environmental and Mechanical
Enclosure Material

Anodized Aluminium

Dimensions

168 (W) x 109 (H) x 55 (D) mm

Relative Humidity

10 to 90 %

MTBF

50,000 Hours

Shock

15G half-sine 11 ms duration

Operation Temperature

Commercial: 0° to +50° C

Vibration

1 Grms random 5-500Hz hr/axis

Weight

705 grams

Expansion Interfaces
Expansion Slots

1x M.2 slot (USB signals only)
1x mini-PCIe with Micro-SIM cardslot (USB signals only)

External Connectors
External Display

1x VGA 15-pin D-SUB

Network

2x RJ45

USB

1x USB 2.0 OTG (Type-C)
2x USB 2.0 Host

Serial Port

2x RS-232

GPIO

4x GPIO

Buttons

1x Boot Select
1x Reset

Indicators

4x programmable LEDs

SIM Cardslot

2x Micro-SIM cardslot

SD Cardslot

1x MicroSD Card Slot

Modular Expansion Options
Power Expansion Module

TXB-P1-1030V-LAN1 (8-36V 5A)
TXB-P1-12V-LAN1 (12V 3A)
TXB-P1-12V-POE1 (12V 3A) or (PoE 802.3at)

I/O Expansion Module

TXB-I2-GS2-GC2-GG8 (Galvanic Isolated 2x RS-232 + 2x CAN + 8x GPIO)
TXB-I2-S2-C2-G8 (2x RS-232 + 2x CAN + 8x GPIO)

Mounting Options
Surface Mounting

4 mounting holes

DIN Mounting

30mm DIN Rail Standard (DIN bracket separate purchase)

Shop Data
Brand

TechNexion

Country of Origin

Taiwan

HTSN

8471.90.0000

ECCN

5A992.c Mass Market

CCATS

Mass Market (No License Required)

REACH / RoHS

YES

TEK3-IMX6UL Block Diagram

TEK3-IMX6UL Dimensions